Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 24 Inch Length Using PE-SR401AL Coax

Product ID: PE34317-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$233.99
25-49$222.29
50-99$210.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401AL-STRAIGHT
RF Cable TypePE-SR401AL-STRAIGHT
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 24 Inch Length Using PE-SR401AL Coax

The PE34317-24 is a SMA male right angle to SMA female bulkhead semi-rigid cable assembly designed for panel mounting, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF and electronic system integration where a bulkhead pass-through and right-angle connector help manage cable routing in compact assemblies. Brass connector bodies with gold-plated contacts and PTFE/Teflon dielectrics support reliable RF performance on PE-SR401AL-STRAIGHT semi-rigid coax.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34317-24, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34317-24 is built with PE-SR401AL-STRAIGHT which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34317-24 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 24 inch length using PE-SR401AL coax.

Frequently Asked Questions

What is the PE34317-24 SMA cable assembly used for?

The PE34317-24 is a semi-rigid SMA cable assembly used to connect a right-angle SMA male interface to an SMA female bulkhead interface. It features 50 Ohm impedance, PE-SR401AL-STRAIGHT coax, brass connector bodies, and operation from DC to 12.4 GHz. Engineers use it in panel-mounted RF systems where signals must pass through an enclosure wall cleanly. The right-angle side also helps manage routing in compact electronic assemblies with limited connector clearance.

When would I choose an SMA female bulkhead to SMA male right-angle cable?

An SMA female bulkhead to SMA male right-angle cable is useful when a panel feedthrough and a low-profile internal connection are both required. The PE34317-24 combines those functions with a 50 Ohm SMA interface and semi-rigid PE-SR401AL-STRAIGHT coax. This setup works well in enclosures where straight connector exits would crowd nearby components or surfaces. It helps engineers simplify RF routing while maintaining a fixed bulkhead mounting point for repeatable assembly layouts.

Is the PE34317-24 suitable for panel-mount RF system integration?

The PE34317-24 is suited for panel-mount RF system integration because it includes an SMA female bulkhead interface for enclosure-wall installation. It also provides a right-angle SMA male connection, 50 Ohm impedance, and DC to 12.4 GHz frequency coverage. These characteristics support instrument panels, shielded housings, and electronic modules that need organized coax transitions. Semi-rigid construction can also help maintain defined routing paths inside systems where cable movement should be minimized.

What advantage does a semi-rigid SMA cable offer in compact assemblies?

A semi-rigid SMA cable like the PE34317-24 offers a formed signal path that helps engineers control routing inside dense RF assemblies. This cable uses PE-SR401AL-STRAIGHT coax with PTFE dielectric and SMA connectors built for 50 Ohm system compatibility. Compact enclosures benefit because the right-angle male end reduces clearance demands at the mating port. The bulkhead female side also creates a stable panel interface that supports cleaner internal-to-external cable transitions.