Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 18 Inch Length Using PE-SR402AL Coax

Product ID: PE34235-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.99
25-49$87.39
50-99$82.79
100-249$79.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to SMA Female Cable 18 Inch Length Using PE-SR402AL Coax

The PE34235-18 is a SMA male to female semi-rigid cable assembly designed for PE-SR402AL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF and electronic system integration where stable in-series SMA connections are needed between assemblies, modules, and bench equipment. Stainless steel connector bodies, gold-plated brass contacts, PTFE cable dielectric, and 1.4:1 maximum VSWR help maintain reliable RF performance.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34235-18, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34235-18 is built with PE-SR402AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34235-18 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 18 inch length using PE-SR402AL coax.

Frequently Asked Questions

What is the PE34235-18 SMA cable assembly used for?

The PE34235-18 is a SMA male to female semi-rigid cable assembly used to connect 50 Ohm SMA interfaces in RF systems. It uses PE-SR402AL coax, supports DC to 18 GHz operation, and has a 1.4:1 maximum VSWR for controlled performance. Engineers use it in bench setups, prototypes, and subsystem builds where a fixed cable path is preferred. Its in-series SMA configuration helps extend or bridge signal paths between instruments, modules, and other electronic assemblies.

When would I choose a semi-rigid SMA cable instead of a flexible cable assembly?

A semi-rigid SMA cable assembly like PE34235-18 is chosen when an application needs fixed routing and repeatable cable placement. This assembly uses PE-SR402AL coax with PTFE dielectric, stainless steel connector bodies, and straight SMA interfaces for stable interconnect geometry. Engineers often use semi-rigid cable in compact enclosures, prototypes, and bench fixtures where the cable must hold its shape. That makes it useful when routing control and consistent installation matter more than frequent flexing.

Is the PE34235-18 compatible with standard SMA RF equipment?

The PE34235-18 is designed for standard SMA RF connections and fits applications using 50 Ohm SMA interfaces on both ends. It has a SMA male connector on one side, a SMA female connector on the other side, and standard polarity. This makes it suitable for linking many instruments, modules, and assemblies that already use common SMA ports. Engineers should still confirm mechanical fit, cable routing space, and frequency requirements within the DC to 18 GHz range.

Why would an engineer use an SMA male to female cable assembly in a test setup?

An SMA male to female cable assembly like PE34235-18 is useful when test equipment and fixtures require opposite-gender SMA interfaces. The assembly supports DC to 18 GHz operation, uses 50 Ohm PE-SR402AL semi-rigid coax, and maintains a 1.4:1 maximum VSWR. Engineers use this configuration to extend connections, relieve port access constraints, or bridge instrument-to-fixture transitions on the bench. It is especially helpful when a straight, fixed interconnect path improves setup repeatability and cable management.