Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 36 Inch Length Using PE-SR402FL Coax, RoHS

Product ID: PE34299LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$135.99
25-49$129.19
50-99$122.39
100-249$116.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 36 Inch Length Using PE-SR402FL Coax, RoHS

The PE34299LF-36 is an SMA cable assembly designed for panel-mounted RF connections, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF system integration where a bulkhead interface and right-angle cable exit help route coax through enclosures. Stainless steel connector bodies, gold-plated contacts, and Teflon dielectrics support reliable mating, while PE-SR402FL formable coax allows precise cable positioning.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34299LF-36, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34299LF-36 is built with PE-SR402FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34299LF-36 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 36 inch length using PE-SR402FL coax, RoHS.

Frequently Asked Questions

What is the PE34299LF-36 SMA cable assembly used for?

The PE34299LF-36 is an SMA cable assembly used to connect RF signals through a panel while managing tight cable routing. It combines a right-angle SMA male side, an SMA bulkhead interface, 50 Ohm impedance, and DC to 12.4 GHz operation. Engineers use it in enclosures, test fixtures, and integrated electronic systems that need an external SMA connection. The PE-SR402FL formable coax also helps hold a defined cable path inside compact assemblies.

When would I use a right-angle SMA to bulkhead cable assembly?

A right-angle SMA to bulkhead cable assembly is used when space limits straight cable exits near a panel or chassis wall. The PE34299LF-36 supports this need with a right-angle connector, bulkhead mounting style, and formable PE-SR402FL coax construction. It fits RF enclosures, instrument panels, and electronics housings where cable routing must stay controlled and repeatable. This configuration also simplifies transitions between internal coax runs and accessible external SMA ports.

Why choose formable coax for an SMA cable assembly?

Formable coax is chosen when an RF cable must be shaped into place and remain in that position after installation. The PE34299LF-36 uses PE-SR402FL coax with 50 Ohm impedance and supports operation from DC to 12.4 GHz. Engineers use this style in prototypes, fixed equipment layouts, and compact assemblies where bend retention helps cable management. It is especially useful when repeated movement is not required and stable routing is more important.

Is the PE34299LF-36 suitable for panel-mounted RF connections?

Yes, the PE34299LF-36 is suitable for panel-mounted RF connections because it includes an SMA bulkhead interface for enclosure pass-through use. Its stainless steel connector bodies, gold-plated contacts, Teflon dielectrics, and 50 Ohm design support dependable RF connectivity. Engineers use it on instrument housings, shielded boxes, and control panels that need an accessible external SMA port. The right-angle side also helps reduce cable strain and improves fit in tighter internal spaces.