Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 48 Inch Length Using PE-SR405AL Coax

Product ID: PE34237-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$103.99
25-49$98.79
50-99$93.59
100-249$89.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SMA Female Cable 48 Inch Length Using PE-SR405AL Coax

The PE34237-48 is a SMA male to SMA female cable designed for PE-SR405AL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF and electronic system integration where a straight in-series cable assembly links SMA interfaces in compact layouts. Stainless Steel connector bodies with Gold plating and PTFE dielectric support reliable 50 Ohm performance across the stated frequency range.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34237-48, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34237-48 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34237-48 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 48 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34237-48 SMA cable assembly used for?

The PE34237-48 is a SMA male to SMA female cable assembly used to connect in-series SMA interfaces in 50 Ohm RF systems. It uses PE-SR405AL semi-rigid coax and supports DC to 18 GHz operation with straight SMA connectors on both ends. Engineers use it in lab setups, prototype assemblies, and integrated RF subsystems where one male SMA port must mate with one female SMA port. Its semi-rigid construction helps maintain defined cable routing when space control and stable interconnect geometry matter in bench or installed environments.

When would I use a SMA male to SMA female semi-rigid cable instead of an adapter?

A cable like the PE34237-48 is used when two SMA interfaces must be connected with some physical separation rather than a direct port-to-port adapter. This assembly combines SMA male and SMA female ends with PE-SR405AL semi-rigid coax, 50 Ohm impedance, and DC to 18 GHz coverage. Engineers choose it when equipment spacing, enclosure layouts, or fixed routing paths make a rigid adapter impractical in the system. The semi-rigid format also helps create controlled cable paths in test fixtures, prototypes, and compact electronic assemblies using SMA connections.

Is the PE34237-48 suitable for RF test bench and lab integration work?

The PE34237-48 is suitable for RF test bench and lab integration work where engineers need a 50 Ohm SMA interconnect. It supports DC to 18 GHz operation and uses straight SMA male and SMA female connectors with PTFE dielectric and Stainless Steel bodies. That combination fits measurement setups, development benches, and subsystem verification tasks that require reliable SMA cable transitions between instruments and hardware. It is especially useful when a semi-rigid cable path is preferred to manage space, maintain routing discipline, and support repeatable bench configurations.

What makes the PE34237-48 a good fit for compact RF assemblies?

The PE34237-48 is a good fit for compact RF assemblies because it uses PE-SR405AL semi-rigid coax for controlled routing. Its straight SMA male and SMA female connectors provide a standard in-series connection with 50 Ohm impedance and DC to 18 GHz support. Designers can use it in tightly packed enclosures, module connections, and prototype builds where cable position must remain more fixed than flexible assemblies allow. Stainless Steel connector bodies, Gold plating, and PTFE dielectric also support dependable interconnect performance in demanding RF and electronics integration work.