Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 6 Inch Length Using PE-SR405AL Coax

Product ID: PE34237LF-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$68.49
25-49$65.07
50-99$61.64
100-249$58.90
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male to SMA Female Cable 6 Inch Length Using PE-SR405AL Coax

The PE34237LF-6 is an SMA male to SMA female cable assembly designed with PE-SR405AL semi-rigid coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF and electronic system integration where stable SMA interconnects are needed between modules, instruments, and other in-series interfaces. Stainless steel connector bodies, PTFE dielectric, and gold-plated brass contacts support dependable electrical performance in compact semi-rigid cable runs.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34237LF-6, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34237LF-6 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34237LF-6 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 6 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34237LF-6 RF cable assembly used for?

The PE34237LF-6 is an SMA male to SMA female RF cable assembly used to link in-series SMA interfaces in RF systems. It uses PE-SR405AL semi-rigid coax, supports 50 Ohm operation, and covers a frequency range from DC to 18 GHz. Engineers use it in bench setups, prototypes, and integrated electronic assemblies where stable SMA connections are required. Its straight connector design and semi-rigid construction make it useful when controlled routing and repeatable cable positioning matter.

When would I use an SMA male to SMA female semi-rigid cable?

An SMA male to SMA female semi-rigid cable is used when one side of the RF path requires a male SMA and the other needs a female SMA connection. The PE34237LF-6 combines that interface format with PE-SR405AL coax, 50 Ohm impedance, and DC to 18 GHz performance. This is useful in modules, fixtures, and instrument connections where a direct in-series transition is needed. Engineers also choose semi-rigid cable when they want a fixed routing shape inside compact assemblies or development platforms.

Is the PE34237LF-6 suitable for test bench and prototype RF work?

The PE34237LF-6 is suitable for test bench and prototype RF work when your setup needs an SMA male to SMA female cable assembly. It supports DC to 18 GHz operation, uses 50 Ohm PE-SR405AL semi-rigid coax, and includes straight SMA connectors on both ends. These characteristics fit bench interconnects between instruments, fixtures, and subsystem hardware during evaluation or integration. Semi-rigid construction also helps maintain organized cable routing when repeated movement or flexible cable drift is not desired.

Why choose a semi-rigid coax cable assembly like PE34237LF-6?

A semi-rigid coax cable assembly like PE34237LF-6 is chosen when cable routing stability is important in RF and electronic system builds. This assembly uses PE-SR405AL coax with PTFE dielectric, stainless steel connector bodies, gold-plated brass contacts, and 50 Ohm impedance. Engineers often use semi-rigid designs in compact equipment because the cable can hold its formed path more consistently. That makes PE34237LF-6 a practical choice for prototypes, internal interconnects, and bench assemblies that benefit from controlled cable placement.