Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 36 Inch Length Using PE-SR405AL Coax

Product ID: PE34254LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$97.89
25-49$93.00
50-99$88.10
100-249$84.19
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to SMA Female Bulkhead Cable 36 Inch Length Using PE-SR405AL Coax

The PE34254LF-36 is a SMA male to SMA female bulkhead cable designed for PE-SR405AL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports panel feedthroughs and RF system integration where a bulkhead interface simplifies cable routing through enclosures and chassis. Stainless steel connector bodies, gold plating, and PTFE-based dielectrics support reliable electrical performance in compact semi-rigid cable assemblies.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34254LF-36, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34254LF-36 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34254LF-36 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 36 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34254LF-36 RF cable assembly used for?

The PE34254LF-36 is an SMA male to SMA female bulkhead cable assembly used to route RF signals through panels and enclosures. It uses PE-SR405AL semi-rigid coax, supports 50 Ohm impedance, and operates from DC to 18 GHz. Engineers use it when equipment needs an external SMA bulkhead interface connected to an internal RF path. This configuration is common in test fixtures, rack panels, electronic housings, and other integrated RF systems.

When would I use an SMA bulkhead cable instead of a standard SMA cable?

An SMA bulkhead cable like the PE34254LF-36 is used when the connection must pass through a chassis, panel, or equipment wall. Its SMA female bulkhead end mounts through a panel, while the SMA male end connects to the internal or external RF path. This approach helps create a clean feedthrough point without adding separate panel adapters and extra interfaces. Engineers often choose it for enclosed instruments, integration panels, and compact electronic assemblies.

Is the PE34254LF-36 suitable for RF system integration work?

Yes, the PE34254LF-36 is suitable for RF system integration because it combines a bulkhead interface with semi-rigid PE-SR405AL coax. The assembly uses 50 Ohm SMA connectors, straight connector angles, and DC to 18 GHz performance for broad RF compatibility. These attributes help engineers route signals between internal modules and accessible panel-mounted interfaces in finished equipment. It is a practical choice for prototypes, lab hardware, and packaged electronic systems.

What advantages does PE-SR405AL semi-rigid coax provide in this assembly?

PE-SR405AL semi-rigid coax gives the PE34254LF-36 a fixed-form cable structure suited for stable routing inside compact RF assemblies. The cable supports 50 Ohm operation and pairs with SMA connectors to maintain a consistent interface through the assembly. Engineers often choose semi-rigid constructions when they want defined cable paths inside instruments, enclosures, or test hardware. This format can simplify layout control in applications where flexible cable movement is not desired.