Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 24 Inch Length Using PE-SR405AL Coax

Product ID: PE34311LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$139.99
25-49$132.99
50-99$125.99
100-249$120.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 24 Inch Length Using PE-SR405AL Coax

The PE34311LF-24 is a semi-rigid SMA cable assembly designed for PE-SR405AL coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It solves panel-mount routing challenges where a right-angle SMA interface must connect cleanly to a bulkhead feedthrough in compact RF assemblies. Stainless Steel connector bodies, Gold-plated contacts, and PTFE/Teflon dielectrics support stable RF performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34311LF-24, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34311LF-24 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34311LF-24 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 24 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34311LF-24 SMA cable assembly used for?

The PE34311LF-24 is a semi-rigid SMA cable assembly used to connect an SMA male right-angle interface to an SMA female bulkhead connection. It uses PE-SR405AL coax, supports 50 Ohm impedance, and operates from DC to 12.4 GHz with 1.4:1 maximum VSWR. Engineers use it in compact enclosures where internal cable routing must turn ninety degrees before passing through a panel. This configuration helps simplify equipment integration while preserving a standard SMA bulkhead access point for external RF connections.

When would I choose a right-angle SMA to bulkhead SMA cable?

A right-angle SMA to bulkhead SMA cable is useful when space constraints prevent a straight connector from fitting inside an RF assembly. The PE34311LF-24 combines a right-angle SMA male end with an SMA female bulkhead end on PE-SR405AL semi-rigid coax. This setup works well in instrument panels, shielded enclosures, and electronic housings that need controlled cable direction and panel mounting. It helps engineers route signals cleanly while keeping the external connection point accessible for testing, service, or system interconnects.

Is the PE34311LF-24 suitable for panel-mount RF transitions?

Yes, the PE34311LF-24 is designed for panel-mount RF transitions because one side is an SMA female bulkhead interface. It also includes a right-angle SMA male connector, 50 Ohm impedance, and DC to 12.4 GHz performance on PE-SR405AL coax. Engineers use this style when an internal module must connect to an external SMA port through a chassis or equipment wall. The bulkhead format provides a secure mounting point and supports organized RF cable routing inside compact electronic systems.

What advantages does semi-rigid PE-SR405AL coax provide in this assembly?

Semi-rigid PE-SR405AL coax gives the PE34311LF-24 a stable cable form for fixed routing paths inside RF and electronic equipment. In this assembly, it pairs with PTFE dielectric construction, 50 Ohm impedance, and SMA connectors rated through 12.4 GHz operation. Engineers choose semi-rigid cable when they want the path to hold its shape after installation rather than move like flexible coax. That makes it useful in dense enclosures, panel transitions, and repeatable routed layouts where cable position matters.