Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Semi-Flexible Precision Cable 6 Inch Length Using PE-SR405FL Coax, RoHS

Product ID: PE39418-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$47.59
25-49$45.21
50-99$42.83
100-249$40.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 157
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male to SMA Female Semi-Flexible Precision Cable 6 Inch Length Using PE-SR405FL Coax, RoHS

The PE39418-6 is a precision SMA cable assembly designed for PE-SR405FL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where a straight SMA male to SMA female connection is needed in compact routed assemblies. Brass connector bodies and gold-plated beryllium copper contacts pair with PTFE dielectric materials for stable electrical performance across the assembly.

Pasternack RF coax precision cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our precision SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE39418-6, can also be known as a precision SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE39418-6 is built with PE-SR405FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39418-6 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

Precision SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female semi-flexible precision cable 6 inch length using PE-SR405FL coax, RoHS.

Frequently Asked Questions

What is the PE39418-6 SMA cable assembly used for?

The PE39418-6 is a precision SMA cable assembly used to connect equipment that needs an SMA male to SMA female interface. It uses PE-SR405FL formable coax, supports DC to 18 GHz operation, and maintains 50 Ohm impedance throughout the assembly. Engineers often use it for RF system integration, prototype wiring, and bench setups that require stable in-series SMA connectivity. Its straight connectors and formable cable help simplify routing when standard flexible jumpers are not the preferred mechanical fit.

When should I use a formable SMA cable instead of a flexible cable assembly?

A formable SMA cable such as the PE39418-6 is used when the cable path needs to hold a defined shape after installation. This assembly uses PE-SR405FL coax with straight SMA interfaces, 50 Ohm impedance, and DC to 18 GHz performance for controlled RF connections. Engineers choose this style in prototypes, compact enclosures, and bench fixtures where cable routing must stay consistent. It is especially useful when repeatable bend placement matters more than frequent motion or dynamic flexing during operation.

Is the PE39418-6 compatible with standard SMA interfaces?

The PE39418-6 is built with standard-polarity SMA connectors, making it suitable for systems that use standard SMA mating interfaces. It has one SMA male connector and one SMA female connector, and both sides are specified at 50 Ohm. That configuration helps engineers bridge existing SMA ports in RF assemblies, instruments, and subsystem interconnects without changing connector families. Compatibility still depends on matching the required gender, impedance, and mechanical layout in the target design or test setup.

Why would an engineer choose a precision SMA cable assembly like PE39418-6?

The PE39418-6 is a precision SMA cable assembly chosen for applications that need accurate RF connectivity with a defined connector configuration. It combines DC to 18 GHz operation, 50 Ohm impedance, PE-SR405FL coax, and gold-plated beryllium copper contacts in one assembly. Engineers use it when they need consistent SMA interconnect performance in development, integration, and measurement-related hardware setups. Its precision design and formable construction make it useful where routing control and stable electrical characteristics both matter.