Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 6 Inch Length Using RG142 Coax

Product ID: PE3494-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$80.29
25-49$76.28
50-99$72.26
100-249$69.05
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male to SMA Female Bulkhead Cable 6 Inch Length Using RG142 Coax

The PE3494-6 is a SMA male to SMA female bulkhead cable designed for RG142B/U coax, offering 50 Ohm impedance and DC to 8 GHz operation. It supports panel-mount RF routing where a bulkhead interface simplifies cable pass-through in integrated electronic assemblies. Brass connectors, gold-plated contacts, and Teflon dielectrics support reliable interconnect performance, while the flexible FEP-jacketed RG142 construction helps manage routing.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3494-6, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3494-6 is built with RG142 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 8 GHz maximum frequency SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3494-6 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 6 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3494-6 RF cable assembly used for?

The PE3494-6 is an SMA male to SMA female bulkhead RF cable assembly used for panel-mounted signal routing in 50 Ohm systems. It uses RG142B/U flexible coax, supports DC to 8 GHz operation, and features straight SMA connectors with a female bulkhead end. Engineers use it when equipment enclosures need a secure RF pass-through that preserves standard SMA connectivity on the mounted side. This configuration is common in lab hardware, integrated electronic assemblies, and custom panels that require clean cable management.

When would I choose a bulkhead SMA cable instead of a standard SMA cable?

A bulkhead SMA cable like the PE3494-6 is the right choice when the cable must mount through a panel or enclosure wall. Its SMA female bulkhead interface creates a fixed connection point, while the SMA male end connects to the internal or external RF path. This helps equipment builders organize signal entry points and reduce loose cable routing inside system housings. It is especially useful in rack panels, instrument housings, and electronic assemblies that need a stable, serviceable RF connection.

Is the PE3494-6 suitable for general RF and electronics integration?

Yes, the PE3494-6 is suitable for general RF and electronics integration where a 50 Ohm SMA cable assembly is needed. It combines RG142B/U flexible coax, straight SMA interfaces, and DC to 8 GHz performance for broad compatibility in standard RF designs. Integrators use it to connect modules, panels, and test assemblies that require dependable SMA connectivity through a mounted bulkhead point. Its flexible construction also helps in tighter layouts where cable routing and enclosure access are practical design concerns.

What makes RG142B/U coax useful in the PE3494-6 assembly?

RG142B/U coax makes the PE3494-6 useful for assemblies that need flexible routing with standard 50 Ohm RF cable performance. In this design, the cable is paired with SMA connectors, an FEP jacket, and a maximum VSWR of 1.4:1 for controlled interconnect behavior. Engineers often select this combination for equipment wiring, bench setups, and panel-fed connections that need manageable cable handling. It is a practical choice when an RF path must pass through a bulkhead location without changing connector series.