Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 24 Inch Length Using RG178 Coax

Product ID: PE3152-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$108.99
25-49$103.54
50-99$98.09
100-249$93.73
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 24 Inch Length Using RG178 Coax

The PE3152-24 is a SMA right angle male to SMA bulkhead cable designed for RG178B/U coax, offering 50 Ohm impedance in an in-series assembly. It routes RF signals through panels and enclosures where a bulkhead interface and compact right angle connector simplify cable management. Brass connector bodies and PTFE dielectrics support durable interconnect performance, while the flexible RG178 design helps in confined electronic assemblies.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3152-24, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3152-24 is built with RG178 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3152-24 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 24 inch length using RG178 coax.

Frequently Asked Questions

What is the PE3152-24 SMA cable assembly used for?

The PE3152-24 is an SMA cable assembly used to connect RF circuits through a panel while saving space at the mating end. It combines an SMA male right angle connector, an SMA bulkhead interface, RG178B/U flexible coax, and 50 Ohm impedance. Engineers use it in enclosures, compact electronics, and instrument panels where straight cable exits can interfere with nearby hardware. This configuration supports cleaner internal routing and provides a practical transition between interior assemblies and exterior SMA connections.

When would I choose a right angle SMA to bulkhead SMA cable?

You would choose the PE3152-24 when an RF design needs both a space-saving connector orientation and a secure panel-mounted pass-through. It uses a right angle SMA male end for tight clearances and a bulkhead SMA end for enclosure mounting. This combination works well in instrument housings, electronics racks, and shielded boxes where internal space is limited. It helps reduce cable crowding near boards or modules while providing an accessible SMA connection on the outside panel.

Is the PE3152-24 suitable for RF system integration inside compact enclosures?

The PE3152-24 is suitable for RF system integration in compact enclosures because it combines flexible RG178B/U coax with a right angle SMA interface. Its 50 Ohm in-series construction supports common RF interconnect requirements across many electronic assemblies and panel transitions. Designers use it when modules inside a box must connect cleanly to an exterior SMA bulkhead port. The flexible cable body helps routing, and the bulkhead end adds a stable mechanical interface for repeated system access.

What advantages does RG178B/U coax provide in the PE3152-24 assembly?

The PE3152-24 uses RG178B/U coax because this flexible cable type helps route RF connections through compact spaces more easily. It pairs that cable with brass SMA connectors, PTFE dielectrics, and a 50 Ohm design for standard RF interconnect use. Engineers often select this style for dense electronic packaging, bench equipment, and panel-fed assemblies with limited routing room. The smaller flexible cable format can simplify installation where stiffer coax would be harder to position neatly inside the system.