Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 24 Inch Length Using RG178 Coax, RoHS

Product ID: PE3959LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$72.29
25-49$68.68
50-99$65.06
100-249$62.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to SMA Female Bulkhead Cable 24 Inch Length Using RG178 Coax, RoHS

The PE3959LF-24 is an SMA male to SMA female bulkhead cable assembly designed for RG178B/U coax, offering 50 Ohm impedance in an in-series configuration. It supports RF panel routing and internal equipment interconnects where a bulkhead SMA interface simplifies enclosure feedthrough installation. Brass connector bodies use gold-plated contacts, while the flexible RG178B/U cable has an FEP jacket for -55°C to 165°C operation.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3959LF-24, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3959LF-24 is built with RG178 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3959LF-24 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 24 inch length using RG178 coax, RoHS.

Frequently Asked Questions

What is the PE3959LF-24 RF cable assembly?

The PE3959LF-24 is an SMA male to SMA female bulkhead cable assembly built for 50 Ohm RF signal interconnects. It uses RG178B/U flexible coax, straight SMA interfaces, and a bulkhead connector format for panel feedthrough installation. Engineers use it in enclosures, test fixtures, and electronic assemblies that need an external-to-internal SMA transition. Its FEP jacket and -55°C to 165°C operating range support integration across demanding equipment environments.

When would I use an SMA female bulkhead cable assembly?

An SMA female bulkhead cable assembly is used when signals must pass cleanly through a chassis, panel, or enclosure wall. The PE3959LF-24 combines a bulkhead SMA interface with flexible RG178B/U coax, making internal routing easier after panel mounting. This setup is common in instrument housings, control boxes, and RF subsystems that require accessible external SMA connections. It helps simplify cable management while maintaining a standard 50 Ohm in-series RF interface.

Is the PE3959LF-24 suitable for internal equipment routing?

Yes, the PE3959LF-24 is well suited for internal equipment routing where a flexible coax assembly connects panel-mounted and internal SMA interfaces. Its RG178B/U cable construction supports tighter bends than rigid interconnects, which helps in compact electronic packaging. The straight connector design also fits common SMA mating layouts used in RF modules, fixtures, and subassemblies. Engineers often select this format when they need a clean bulkhead transition without adding separate adapters and cable parts.

What makes RG178B/U cable useful in SMA assemblies like PE3959LF-24?

RG178B/U is useful in SMA assemblies like PE3959LF-24 because it provides a flexible 50 Ohm coax option for compact RF routing. In this assembly, the cable works with straight SMA connectors and a bulkhead interface to support practical enclosure integration. Designers use this combination when internal space is limited and a lighter, easier-to-route cable path is needed. The FEP jacket and broad -55°C to 165°C temperature range add durability for many electronic and laboratory environments.