Reverse Thread SMA Male to Reverse Thread SMA Female Cable Using RG178 Coax
Product ID:
PE3W06555
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Reverse Thread |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Reverse Thread |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG178B/U |
RF Cable Type | RG178 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44185.jpg) | ![](/images/product/medium/RG178B-U.jpg) | ![](/images/product/medium/PE44193.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44185 | RG178B/U | PE44193 | KitBOM Datasheet |
---|
Reverse Thread SMA Male to Reverse Thread SMA Female Cable Using RG178 Coax
PE3W06555 is a reverse thread SMA male to reverse thread SMA female cable using RG178 coax. This Pasternack reverse thread SMA male to reverse thread SMA female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.
Our reverse thread male SMA to reverse thread female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06555 SMA reverse thread male to SMA reverse thread female cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.