Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 18 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE34135-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.29
25-49$86.73
50-99$82.16
100-249$78.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length18 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 18 Inch Length Using 75 Ohm RG179 Coax

The PE34135-18 is an SMA cable assembly designed for SMA interfaces, offering 75 Ohm cable impedance with RG179B/U coax construction. It supports RF and electronic system integration where a bulkhead pass-through and right-angle connector help route coax through panels. Brass connector bodies, gold-plated contacts, PTFE dielectric, and an FEP jacket support reliable electrical performance in flexible cable runs.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34135-18, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34135-18 is built with RG179 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34135-18 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 18 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE34135-18 SMA cable assembly used for?

The PE34135-18 is an SMA cable assembly used to connect an SMA male right-angle interface to an SMA female bulkhead interface. It uses RG179B/U flexible coax with 75 Ohm cable impedance, brass connector bodies, gold-plated contacts, and an FEP jacket. Engineers use it in RF enclosures and electronic systems where a bulkhead connection must pass through a panel cleanly. The right-angle side helps cable routing in compact spaces where straight exits would create clearance or bend issues.

When should I use a right-angle SMA to bulkhead SMA cable?

A right-angle SMA to bulkhead SMA cable is useful when equipment needs an RF connection through a panel with limited internal clearance. The PE34135-18 combines a right-angle SMA male end with an SMA female bulkhead end, which supports neat enclosure integration. This arrangement works well in electronic housings, test boxes, and instrument panels that need external SMA access. It helps reduce cable crowding and supports more controlled routing inside compact RF and electronics assemblies.

Is the PE34135-18 a 50 Ohm or 75 Ohm cable assembly?

The PE34135-18 uses 75 Ohm RG179B/U coax cable, while its SMA connectors are specified as 50 Ohm interfaces in the source data. It features an SMA female bulkhead connector and an SMA male right-angle connector with standard polarity and standard connection methods. Engineers should review their system requirements carefully when integrating cable and connector impedance values in mixed-interface designs. This matters in RF assemblies where the mechanical SMA interface is needed alongside specific cable construction and routing requirements.

What makes the PE34135-18 suitable for panel-mount RF integration?

The PE34135-18 is suitable for panel-mount RF integration because it includes an SMA female bulkhead connector for enclosure pass-through mounting. It also uses a right-angle SMA male connector, flexible RG179B/U coax, PTFE dielectric, and an FEP jacket for practical cable management. These attributes help designers route coax from an internal assembly to an external panel connection with less strain. The result is a cleaner RF interface layout in instrument housings, electronics cabinets, and custom integration platforms.