Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 48 Inch Length Using 75 Ohm RG179 Coax, RoHS

Product ID: PE3967LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$81.59
25-49$77.51
50-99$73.43
100-249$70.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length48 inches

Description

SMA Male to SMA Female Bulkhead Cable 48 Inch Length Using 75 Ohm RG179 Coax, RoHS

The PE3967LF-48 is a SMA male to SMA female bulkhead cable designed for RG179B/U coax, offering 75 Ohm impedance in a flexible assembly. It supports RF panel feedthroughs and internal equipment interconnects where a bulkhead-mounted SMA female connection simplifies enclosure routing. Brass SMA connectors and PTFE dielectric materials support durable signal paths, while the FEP jacket helps protect the flexible RG179 cable.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3967LF-48, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3967LF-48 is built with RG179 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3967LF-48 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 48 inch length using 75 Ohm RG179 coax, RoHS.

Frequently Asked Questions

What is the PE3967LF-48 SMA cable assembly used for?

The PE3967LF-48 is an SMA male to SMA female bulkhead cable assembly used to route RF signals through a panel or enclosure. It uses RG179B/U flexible coax with 75 Ohm cable impedance, PTFE dielectric, and straight SMA interfaces on both ends. Engineers use it in equipment racks, instrument housings, and electronic assemblies that need a secure bulkhead feedthrough. This configuration helps separate internal and external connections while preserving a familiar SMA mating interface for integration work.

When would I choose a bulkhead SMA cable assembly instead of a standard SMA jumper?

A bulkhead SMA cable assembly like PE3967LF-48 is used when the cable must pass through a panel, chassis, or enclosure wall. The female bulkhead side creates a fixed mounting point, while the male SMA side connects to internal or downstream RF hardware. This approach is useful in test boxes, shielded enclosures, and custom electronic systems that need organized cable entry. It also reduces strain on internal connections by moving the user-access point to the mounted bulkhead interface.

Is the PE3967LF-48 compatible with standard SMA interfaces?

The PE3967LF-48 uses standard polarity SMA interfaces, with a male connector on one end and a female bulkhead connector on the other. Its connector series on both sides is SMA, and both connectors are specified as straight designs with standard connection methods. Engineers select it when their equipment already uses standard SMA ports and a bulkhead transition is needed. Compatibility still depends on the mating hardware using the same SMA interface and the intended system impedance requirements.

Why would engineers use RG179B/U coax in an RF cable assembly?

Engineers use RG179B/U in cable assemblies like PE3967LF-48 when they need a flexible coax option for compact routing and integration. In this assembly, the cable is specified as 75 Ohm with PTFE dielectric and an FEP jacket, supporting stable construction. That makes it useful in enclosed electronics, bench setups, and panel-mounted interconnects where bendability matters. It is a practical choice when the system design calls for RG179 form factor and a bulkhead SMA transition.