Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 72 Inch Length Using RG188 Coax

Product ID: PE3050-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$142.99
25-49$135.84
50-99$128.69
100-249$122.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length72 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 72 Inch Length Using RG188 Coax

The PE3050-72 is a SMA male right angle to SMA female bulkhead cable designed for RG188A/U coax, offering 50 Ohm impedance and DC operation. It supports RF and electronic system integration where a right-angle cable exit and bulkhead interface simplify panel routing. Brass connector bodies with gold-plated beryllium copper contacts and PTFE dielectric support reliable mating in compact 50 Ohm assemblies.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3050-72, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3050-72 is built with RG188 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3050-72 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 72 inch length using RG188 coax.

Frequently Asked Questions

What is the PE3050-72 RF cable assembly used for?

The PE3050-72 is a SMA male right angle to SMA female bulkhead cable assembly used for 50 Ohm RF interconnects. It combines RG188A/U flexible coax, a right-angle SMA male interface, and a straight SMA female bulkhead termination for compact installations. Engineers use it when equipment needs a panel pass-through connection with limited clearance near the mating port. This configuration helps simplify internal routing, reduce bend constraints, and maintain a consistent SMA interface across integrated electronic systems.

When would I choose a right-angle SMA to bulkhead SMA cable?

A right-angle SMA to bulkhead SMA cable like PE3050-72 is useful when straight cable exits would consume too much space. The right-angle male end helps manage cable direction, while the bulkhead female side supports panel-mounted RF connections through an enclosure wall. This arrangement is common in compact electronics, rack panels, and instrument housings that need organized coax routing. It gives designers a practical way to connect internal circuits to external access points without adding separate adapters and loose cable sections.

Is the PE3050-72 suitable for panel-mounted RF connections?

Yes, the PE3050-72 is suited for panel-mounted RF connections because it includes a SMA female bulkhead interface on one end. That bulkhead side is designed for enclosure or panel pass-through applications, while the SMA male right-angle side connects to mating SMA ports. Engineers use this style in electronics packaging where signals must move cleanly from inside an assembly to an accessible panel location. The 50 Ohm SMA configuration also supports consistent integration with other standard RF components used in system builds.

Why use RG188A/U coax in an SMA cable assembly?

RG188A/U coax is used in the PE3050-72 because it provides a flexible 50 Ohm cable option for routed RF assemblies. Its PTFE dielectric and PTFE jacket align well with installations that need dependable coax construction and manageable routing in confined spaces. Engineers often select this cable type when they need an SMA assembly that can snake through tighter layouts than stiffer alternatives. In integrated electronics and general RF builds, that flexibility can make installation easier and help reduce cable management challenges.