Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 60 Inch Length Using RG196 Coax, RoHS

Product ID: PE34141LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$96.59
25-49$91.76
50-99$86.93
100-249$83.07
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 60 Inch Length Using RG196 Coax, RoHS

The PE34141LF-60 is an SMA cable assembly with a right angle male connector and female bulkhead interface, offering 50 Ohm performance on RG196A/U coax. It supports RF panel feedthroughs and compact electronic assemblies where a bulkhead pass-through and angled cable exit help routing. Brass connector bodies and gold-plated contacts pair with Teflon and PTFE dielectrics for reliable signal transfer in flexible installations.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34141LF-60, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34141LF-60 is built with RG196 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34141LF-60 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 60 inch length using RG196 coax, RoHS.

Frequently Asked Questions

What is the PE34141LF-60 SMA cable assembly used for?

The PE34141LF-60 is an SMA cable assembly used to connect RF signal paths between an SMA male interface and an SMA female bulkhead port. It uses RG196A/U flexible coax, a right angle male connector, and 50 Ohm construction for in-series RF connections. Engineers often use it in enclosures, panels, and compact electronic assemblies where direct straight cable routing is difficult. The bulkhead end creates a clean pass-through point, while the angled male end helps manage cable clearance inside tighter spaces.

When would I use an SMA female bulkhead cable instead of a standard cable assembly?

An SMA female bulkhead cable is used when an RF connection must pass through a panel, chassis, or equipment wall. The PE34141LF-60 combines that bulkhead function with a right angle SMA male end and RG196A/U flexible coax. This arrangement helps engineers create cleaner external-to-internal signal transitions in test boxes, instruments, and integrated RF systems. It is especially useful when cable bend space is limited and a fixed panel mounting point is needed for service access.

Why choose a right angle SMA cable assembly for compact RF systems?

A right angle SMA cable assembly helps reduce cable strain and routing conflicts in compact RF and electronic packaging. The PE34141LF-60 places a right angle SMA male connector on one end, which supports tighter internal layouts than a straight exit. That geometry is helpful in crowded enclosures, behind panels, and near adjacent components where vertical clearance is limited. Using a flexible RG196A/U cable also helps the assembly follow planned routing paths without requiring a larger cable bend area.

Is the PE34141LF-60 suitable for general RF and electronics integration?

The PE34141LF-60 is suitable for general RF and electronics integration where a 50 Ohm SMA cable assembly is required. It uses standard-polarity SMA interfaces, brass connector bodies, gold-plated contacts, and flexible RG196A/U coax for practical interconnect work. Integrators can use it for internal signal routing, panel feedthroughs, and subsystem connections that need a female bulkhead termination. Its in-series SMA-to-SMA format makes it useful in prototypes, maintenance replacements, and compact equipment assemblies using standard RF interfaces.