Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 60 Inch Length Using RG223 Coax

Product ID: PE3553-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$75.39
25-49$71.62
50-99$67.85
100-249$64.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Female Bulkhead Cable 60 Inch Length Using RG223 Coax

The PE3553-60 is a SMA male to SMA female bulkhead cable designed for RG223/U coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF panel feedthroughs and cable runs where a bulkhead-mounted female interface simplifies cabinet and enclosure integration. Brass connector bodies with gold-plated contacts and Teflon dielectrics support a 1.4:1 maximum VSWR in flexible RG223 construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3553-60, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3553-60 is built with RG223 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 12.4 GHz maximum frequency SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3553-60 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 60 inch length using RG223 coax.

Frequently Asked Questions

What is the PE3553-60 SMA bulkhead cable used for?

The PE3553-60 is an SMA male to SMA female bulkhead cable assembly used to pass RF signals through panels or enclosures. It uses RG223/U flexible coax, supports 50 Ohm systems, and operates from DC to 12.4 GHz. Engineers use it in instrument housings, shielded boxes, and integrated electronic assemblies that need an external SMA bulkhead interface. This configuration helps separate internal cabling from outside access points while maintaining a consistent RF connection path.

When would I use an SMA female bulkhead cable assembly instead of a standard SMA cable?

An SMA female bulkhead cable assembly like PE3553-60 is used when the cable must mount through a panel or chassis wall. It combines a straight SMA male end, a bulkhead-mounted SMA female end, and RG223/U flexible coax for routed installations. This is useful in test fixtures, control cabinets, and RF enclosures where external access is needed without leaving loose cable ends. The bulkhead format creates a fixed connection point that simplifies service, integration, and repeated equipment hookup.

Is the PE3553-60 compatible with standard 50 Ohm SMA systems?

Yes, the PE3553-60 is built for standard 50 Ohm SMA systems and uses standard polarity SMA male and SMA female interfaces. Both connectors are straight, both sides are rated at 50 Ohm, and the assembly supports operation from DC to 12.4 GHz. That makes it suitable for common RF instruments, antennas, subsystems, and panel-mounted signal paths that use standard SMA connectivity. Engineers typically choose it when they need an in-series SMA connection with a bulkhead mount on one side.

Why choose RG223/U coax for an SMA bulkhead cable assembly?

RG223/U is used in the PE3553-60 because it provides a flexible 50 Ohm cable platform for general RF and electronic integration tasks. In this assembly, it pairs with straight SMA connectors, Teflon dielectrics, and a maximum VSWR of 1.4:1. That combination supports practical routing through equipment panels, benches, and housings where moderate flexibility and microwave performance are both needed. Engineers often select this style for prototype racks, lab systems, and installed enclosures that require stable SMA panel transitions.