Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 60 Inch Length Using RG316-DS Coax

Product ID: PE3973-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$103.99
25-49$98.79
50-99$93.59
100-249$89.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Female Bulkhead Cable 60 Inch Length Using RG316-DS Coax

The PE3973-60 is a SMA Male to SMA Female cable designed for RG316-DS coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF panel feedthroughs and equipment interconnects where a bulkhead-mounted SMA interface simplifies cable routing through enclosures. Brass SMA connectors with gold-plated brass contacts and FEP-jacketed RG316-DS cable support flexible installation from -55°C to 165°C.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3973-60, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3973-60 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3973-60 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 60 inch length using RG316-DS coax.

Frequently Asked Questions

What is the PE3973-60 RF cable assembly used for?

The PE3973-60 is an SMA Male to SMA Female cable assembly used to route 50 Ohm RF signals through equipment panels. It uses RG316-DS flexible coax and supports DC to 3 GHz operation with straight SMA interfaces on both ends. Engineers use it in enclosures, instruments, and electronic assemblies where a bulkhead-mounted connector creates a clean external access point. This configuration helps simplify internal cable management while maintaining a standard SMA connection for test or installed systems.

When would I use an SMA female bulkhead to SMA male cable?

An SMA Male to SMA Female cable like PE3973-60 is used when an RF signal must pass through a chassis or panel. The bulkhead side mounts at the enclosure wall, while the Female SMA side connects to internal hardware using RG316-DS coax. This is common in bench equipment, communication subsystems, and packaged electronics that need an accessible external SMA interface. It is especially useful when designers want a fixed panel connection without adding a separate bulkhead adapter and internal jumper.

Is the PE3973-60 suitable for general RF system integration?

The PE3973-60 is suitable for general RF system integration because it combines 50 Ohm SMA connectors with DC to 3 GHz performance. Its RG316-DS flexible coax and straight connector layout fit compact assemblies where cable routing and panel access both matter. Engineers often use this type of cable in electronics housings, test fixtures, and subsystem builds that require a standard SMA interface. The bulkhead design also supports cleaner mechanical installation by anchoring one connection point directly at the enclosure surface.

What advantages does RG316-DS coax provide in the PE3973-60 assembly?

RG316-DS coax in the PE3973-60 provides a flexible cable section that helps engineers route RF connections inside tighter equipment spaces. The assembly pairs that flexible coax with 50 Ohm SMA interfaces and a DC to 3 GHz operating range for common RF tasks. This makes it useful in instrument panels, integrated electronics, and prototype systems where simple routing and dependable SMA connectivity are required. Its FEP jacket and -55°C to 165°C operating temperature range also support installations exposed to wider thermal conditions.