Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 48 Inch Length Using RG316-DS Coax, RoHS

Product ID: PE3973LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$202.99
25-49$192.84
50-99$182.69
100-249$174.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SMA Female Bulkhead Cable 48 Inch Length Using RG316-DS Coax, RoHS

The PE3973LF-48 is an SMA male to SMA female bulkhead cable designed for RG316-DS coax, offering 50 Ohm impedance for in-series RF connections. It supports RF and electronic system integration where a panel-mounted SMA female bulkhead interface is needed with a straight SMA male cable connection. Brass connector bodies and gold-plated brass contacts pair with a Teflon dielectric, while the flexible coax uses an FEP jacket.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3973LF-48, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3973LF-48 is built with RG316-DS which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3973LF-48 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 48 inch length using RG316-DS coax, RoHS.

Frequently Asked Questions

What is the PE3973LF-48 SMA bulkhead cable used for?

The PE3973LF-48 is an SMA male to SMA female bulkhead cable used to route RF signals through a panel or enclosure wall. It uses RG316-DS flexible coax with 50 Ohm impedance, straight connector angles, and an in-series SMA interface configuration. Engineers use it when equipment needs an external SMA female bulkhead connection and an internal SMA male cable termination. This setup is common in RF system integration, bench fixtures, and electronic assemblies that need organized panel feedthrough access.

When would I choose an SMA female bulkhead cable assembly instead of a standard SMA cable?

An SMA female bulkhead cable assembly like PE3973LF-48 is the right choice when your design needs a panel-mounted RF connection point. The bulkhead side passes through an enclosure or panel, while the opposite SMA male side connects to internal hardware using 50 Ohm RG316-DS coax. This arrangement helps create cleaner front-panel access for instruments, test boxes, and embedded RF systems. It is useful when direct cable pass-throughs are less secure or less serviceable than a fixed bulkhead interface.

Is the PE3973LF-48 compatible with standard SMA RF connections?

The PE3973LF-48 is built with standard polarity SMA interfaces, so it is intended for use with standard SMA RF connections. It includes an SMA female bulkhead connector on one side and an SMA male connector on the other side, both rated at 50 Ohm impedance. This makes it suitable for many common RF and electronics integration tasks that use standard SMA ports. Engineers should still verify mating interface details in the full datasheet before installation in critical systems.

Why does RG316-DS coax matter in an SMA cable assembly?

RG316-DS coax matters because it gives the PE3973LF-48 a flexible cable structure for routing through tight electronic and RF assemblies. This cable assembly uses RG316-DS coax with a 50 Ohm design and an FEP jacket, which supports common interconnect requirements. Engineers often choose flexible coax when they need easier cable management between boards, panels, and RF subassemblies. In panel feedthrough designs, that flexibility helps simplify installation while maintaining the required SMA interface format.