Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 60 Inch Length Using RG316 Coax, RoHS

Product ID: PE3832LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$195.99
25-49$186.19
50-99$176.39
100-249$168.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Female Cable 60 Inch Length Using RG316 Coax, RoHS

The PE3832LF-60 is a SMA cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It connects SMA interfaces in RF and electronic systems where a flexible in-series cable assembly supports routing between components and test points. Brass connectors, gold-plated contacts, and FEP-jacketed RG316/U coax support reliable electrical performance with a 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3832LF-60, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3832LF-60 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3832LF-60 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 60 inch length using RG316 coax, RoHS.

Frequently Asked Questions

What is the PE3832LF-60 SMA cable assembly used for?

The PE3832LF-60 is an SMA male to SMA female cable assembly used to connect RF ports in 50 Ohm systems. It uses RG316/U flexible coax, straight SMA connectors, and supports operation from DC to 3 GHz. Engineers use it for bench interconnects, embedded assemblies, and general RF system integration where flexible routing is helpful. Its configuration is useful when extending an existing SMA interface or bridging modules with different mating connector genders.

When would I use an SMA male to SMA female cable instead of an adapter?

The PE3832LF-60 is a cable assembly for situations where a rigid adapter would not provide the routing flexibility your system needs. It combines SMA male to SMA female connectivity with RG316/U coax, 50 Ohm impedance, and DC to 3 GHz performance. Engineers often choose it inside enclosures, on benches, or between spaced components where cable movement reduces mechanical strain. This approach can make connections easier when ports are offset, recessed, or difficult to align directly.

Is the PE3832LF-60 suitable for general RF and electronics integration?

The PE3832LF-60 is suitable for general RF and electronics integration where a 50 Ohm SMA interconnect is required. It features SMA interfaces, straight connector bodies, flexible RG316/U coax, and a 1.5:1 maximum VSWR specification. These attributes fit prototype builds, test connections, and internal equipment wiring that operates from DC to 3 GHz. also supports use in designs that require regulated material compliance alongside standard RF connectivity.

What construction details make the PE3832LF-60 useful in compact assemblies?

The PE3832LF-60 is built for compact RF assemblies that need a flexible cable rather than a fixed metal interconnect. It uses brass connector bodies, gold-plated contacts, PTFE and Teflon dielectrics, and an FEP cable jacket. Engineers use these materials in internal assemblies and bench setups where flexible routing and standard SMA interfaces are important. This construction supports repeatable connections while fitting applications that need compliant materials and common RF cable handling characteristics.