Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 60 Inch Length Using RG316 Coax, RoHS

Product ID: PE3835LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$89.39
25-49$84.92
50-99$80.45
100-249$76.88
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Female Bulkhead Cable 60 Inch Length Using RG316 Coax, RoHS

The PE3835LF-60 is a SMA male to SMA female bulkhead cable designed for RG316/U coax interfaces, offering 50 Ohm impedance. It supports RF panel feedthroughs and electronic system integration where a bulkhead-mounted SMA female connection is required. Brass connector bodies, gold-plated contacts, PTFE dielectric, and FEP jacket materials support reliable use from -55°C to 155°C.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3835LF-60, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3835LF-60 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3835LF-60 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 60 inch length using RG316 coax, RoHS.

Frequently Asked Questions

What is the PE3835LF-60 SMA cable assembly used for?

The PE3835LF-60 is an SMA male to SMA female bulkhead cable assembly used to pass RF signals through a panel or enclosure wall. It uses 50 Ohm RG316/U flexible coax with straight SMA connectors, brass bodies, gold-plated contacts, and PTFE dielectric materials. Engineers use it in integrated electronic systems, prototype boxes, and instrument panels that need an external SMA female bulkhead interface. This configuration helps connect internal coax runs to accessible front-panel ports while maintaining standard SMA connectivity.

When would I use an SMA female bulkhead cable instead of a standard SMA cable?

An SMA female bulkhead cable is used when the connection must be mounted through a panel rather than left free-hanging inside equipment. The PE3835LF-60 provides a straight SMA male on one end and a bulkhead SMA female on the other using 50 Ohm RG316/U coax. This is helpful in chassis builds, shielded enclosures, and control panels where technicians need an accessible external RF connection. It creates a cleaner interface point and reduces the need for separate panel adapters and extra cable transitions.

Is the PE3835LF-60 suitable for general RF system integration?

Yes, the PE3835LF-60 is suitable for general RF system integration where standard SMA interfaces and 50 Ohm coaxial connections are required. Its construction includes RG316/U flexible cable, PTFE dielectric, FEP jacket material, and straight SMA male to SMA female bulkhead terminations. Engineers commonly use this style in electronics packaging, lab prototypes, and RF subsystems that need panel-mounted signal access. The bulkhead end simplifies enclosure design by combining cable routing and panel interface functions in one assembly.

What makes RG316/U a practical choice for this SMA bulkhead cable assembly?

RG316/U is a practical choice for the PE3835LF-60 because it provides a flexible 50 Ohm coaxial path for compact RF cable routing. This assembly pairs that cable with brass SMA connectors, gold-plated contacts, PTFE dielectric, and an FEP jacket for broad operating conditions. Engineers select it for equipment builds that need manageable cable routing between internal components and bulkhead-mounted external RF interfaces. Its flexible construction supports prototype work, maintenance replacements, and installed electronic systems with limited internal space.