Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 6 Inch Length Using RG316 Coax

Product ID: PE3836-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$113.99
25-49$108.29
50-99$102.59
100-249$98.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 6 Inch Length Using RG316 Coax

The PE3836-6 is an SMA male right angle to SMA female bulkhead cable designed for RG316/U coax, offering 50 Ohm impedance. It supports RF panel routing and equipment interconnects where a bulkhead pass-through and right-angle cable exit help manage space. Brass connector bodies, gold-plated contacts, Teflon dielectric, and an FEP jacket support operation from -55°C to 155°C.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3836-6, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3836-6 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3836-6 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 6 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3836-6 RF cable assembly used for?

The PE3836-6 is an SMA male right angle to SMA female bulkhead cable assembly used for 50 Ohm RF signal routing. It uses RG316/U flexible coax with brass connectors, gold-plated contacts, and a bulkhead interface for panel mounting. Engineers use it when an enclosure, chassis, or equipment panel needs an SMA feedthrough with a controlled cable path. The right-angle male end helps manage clearance in compact systems where straight connector exits would consume more space.

When would I use an SMA female bulkhead cable assembly like PE3836-6?

The PE3836-6 is used when an RF design needs a panel-mounted SMA female connection linked directly to a cable assembly. It combines a bulkhead-mounted SMA female interface with a right-angle SMA male end and 50 Ohm RG316/U coax. This arrangement works well in instrument panels, rack systems, and electronic housings that require clean external-to-internal cable transitions. It is especially useful when space behind the connected SMA port is limited and cable routing must turn immediately.

Why choose a right-angle SMA male connector on the PE3836-6?

The PE3836-6 uses a right-angle SMA male connector to reduce straight-out cable clearance at the equipment connection point. That geometry helps route RG316/U coax in confined areas while maintaining a standard SMA in-series 50 Ohm connection. Engineers select this style for compact electronics, crowded test fixtures, and panel assemblies with limited connector spacing. It can simplify cable management and reduce sharp bends that might occur if a straight connector were used.

Is the PE3836-6 suitable for harsh temperature environments?

The PE3836-6 is built for environments that require operation across a wide temperature range from -55°C to 155°C. It uses an FEP jacket, Teflon dielectric, brass connector bodies, and gold-plated contacts for reliable assembly construction. These materials make it suitable for equipment integration and RF routing in systems exposed to demanding thermal conditions. Engineers often need this range in laboratory, industrial, and enclosed electronic applications where temperatures can move well beyond standard room conditions.