Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 18 Inch Length Using RG400 Coax

Product ID: PE3864-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$97.29
25-49$92.43
50-99$87.56
100-249$83.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 754
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to SMA Female Cable 18 Inch Length Using RG400 Coax

The PE3864-18 is a SMA male to female RF cable designed for RG400/U coax, offering 50 Ohm impedance and 12.4 GHz operation. It supports RF and electronic system integration where an in-series SMA connection is needed between equipment, assemblies, or bench components. Brass connector bodies, gold-plated contacts, and FEP-jacketed flexible RG400/U cable help maintain stable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3864-18, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3864-18 is built with RG400 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 12.4 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3864-18 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 18 inch length using RG400 coax.

Frequently Asked Questions

What is the PE3864-18 SMA cable assembly used for?

The PE3864-18 is an SMA male to SMA female cable assembly used to connect 50 Ohm RF equipment and subassemblies. It uses flexible RG400/U coax, straight SMA interfaces, and supports operation to 12.4 GHz with 1.4:1 maximum VSWR. Engineers use it on lab benches, prototypes, and integrated RF systems where opposite SMA genders must be linked directly. This configuration helps simplify interconnect layouts and reduces the need for separate adapters in routine test and assembly work.

When would I use an SMA male to SMA female RF cable instead of an adapter?

An SMA male to SMA female RF cable like the PE3864-18 is used when equipment needs physical separation as well as interface conversion. The assembly combines opposite SMA genders with flexible RG400/U coax, which makes routing easier than a rigid adapter. Engineers choose this style for bench instruments, enclosure pass-through connections, and prototypes that need movement or strain relief. It is especially useful when direct adapter stacking would create clearance issues or place excess stress on RF ports.

Is the PE3864-18 suitable for general RF bench testing and system integration?

The PE3864-18 is suitable for general RF bench testing and system integration where a 50 Ohm SMA interconnect is required. It supports operation to 12.4 GHz and uses straight SMA connectors with standard polarity on both cable ends. Test engineers use it between instruments, modules, and assemblies when flexible routing is needed during setup changes. Its RG400/U construction makes it a practical option for repeated connection tasks in development labs and electronics integration environments.

What makes RG400/U coax a practical choice in the PE3864-18 assembly?

RG400/U coax makes the PE3864-18 practical because it provides a flexible 50 Ohm cable platform for everyday RF interconnect work. The assembly also includes an FEP jacket, brass connector bodies, and gold-plated contacts that support stable mechanical and electrical performance. Engineers use this combination in prototype builds, bench setups, and electronic assemblies that need manageable cable routing. It is a strong fit when compact equipment spacing or frequent reconnection makes rigid alternatives less convenient.