Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 24 Inch Length Using RG401 Coax

Product ID: PE34256-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$172.99
25-49$164.34
50-99$155.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG401/U
RF Cable TypeRG401
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to SMA Female Bulkhead Cable 24 Inch Length Using RG401 Coax

The PE34256-24 is an SMA male to female bulkhead cable designed for RG401/U coax interfaces, offering 50 Ohm impedance in an in-series semi-rigid assembly. It supports RF panel feedthroughs and internal equipment interconnects where a bulkhead-mounted SMA transition is required. Brass connector bodies with gold plating and PTFE-based dielectrics support reliable electrical continuity in compact semi-rigid designs.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34256-24, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34256-24 is built with RG401 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34256-24 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 24 inch length using RG401 coax.

Frequently Asked Questions

What is the PE34256-24 RF cable assembly used for?

The PE34256-24 is an SMA male to SMA female bulkhead cable assembly used for RF panel feedthroughs and equipment interconnects. It uses RG401/U semi-rigid coax, supports 50 Ohm impedance, and provides straight SMA interfaces on both ends. Engineers use it when a system needs an internal cable run that terminates at a bulkhead-mounted SMA connection. This configuration helps simplify enclosure access, organized cable routing, and interface transitions in integrated RF and electronic assemblies.

When would I use an SMA female bulkhead cable assembly?

An SMA female bulkhead cable assembly like PE34256-24 is used when RF signals must pass cleanly through a panel or enclosure wall. This assembly combines a 50 Ohm SMA interface with RG401/U semi-rigid coax and a bulkhead mounting style for fixed installation. Designers often choose it for chassis-mounted systems, test enclosures, and instrument panels that need a secure RF access point. It is especially useful when internal cabling must remain stable while external connections stay accessible for service or integration.

Is PE34256-24 suitable for semi-rigid RF system integration?

The PE34256-24 is suitable for semi-rigid RF system integration because it uses RG401/U coax in a compact in-series cable assembly. It features straight SMA connectors, brass bodies, gold plating, and 50 Ohm impedance for compatibility with common RF hardware. Engineers apply it in electronic assemblies that need predictable cable routing and a panel-mounted SMA interface in limited spaces. Its semi-rigid construction makes it useful where cable position must stay fixed after installation inside packaged RF equipment.

How does a bulkhead RF cable help with enclosure design?

A bulkhead RF cable like the PE34256-24 helps enclosure design by creating a defined RF transition point through a panel surface. It combines an SMA male side, an SMA female bulkhead side, and RG401/U semi-rigid coax in one assembly. This approach reduces the need for separate panel adapters and internal jumper combinations in compact RF packaging. Designers use it to improve cable organization, maintain external connector access, and streamline internal interconnect planning during system integration.