Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 12 Inch Length Using RG402 Coax, RoHS

Product ID: PE3825LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$61.79
25-49$58.70
50-99$55.61
100-249$53.14
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to SMA Female Bulkhead Cable 12 Inch Length Using RG402 Coax, RoHS

The PE3825LF-12 is a SMA male to female bulkhead cable designed for RG402/U coax, offering 50 Ohm impedance and DC to 6 GHz operation. It supports RF system integration where a panel feedthrough is needed between internal assemblies and external test or interconnect points. Stainless steel connector bodies with gold-plated brass contacts and PTFE/Teflon dielectrics help maintain reliable electrical performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3825LF-12, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3825LF-12 is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3825LF-12 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 12 inch length using RG402 coax, RoHS.

Frequently Asked Questions

What is the PE3825LF-12 SMA cable assembly used for?

The PE3825LF-12 is an SMA male to SMA female bulkhead cable assembly used to pass RF signals through a panel or enclosure wall. It uses RG402/U semi-rigid coax, supports 50 Ohm impedance, and operates from DC to 6 GHz with 1.4:1 maximum VSWR. Engineers use it in RF system integration, test fixtures, and rack enclosures where an accessible bulkhead interface is required. This configuration helps separate internal cable routing from external connections while preserving a standard SMA interface on both sides.

When would I choose a bulkhead SMA cable instead of a standard SMA cable?

A bulkhead SMA cable like the PE3825LF-12 is the right choice when your design needs a connector mounted through a panel. Its SMA female bulkhead side creates a fixed pass-through point, while the SMA male side connects to internal or external equipment. This is useful in shielded boxes, instrument panels, and chassis layouts where direct cable exit points are not ideal. It provides a cleaner mechanical installation and a more serviceable RF interface than a non-bulkhead cable assembly.

Is the PE3825LF-12 suitable for laboratory and production test setups?

The PE3825LF-12 is suitable for laboratory and production test setups that need a semi-rigid 50 Ohm interconnect through a fixture panel. It combines RG402/U coax with straight SMA interfaces and supports DC to 6 GHz operation for general RF measurement paths. Engineers use this style in benches and automated fixtures where equipment connections must remain accessible on an enclosure exterior. The bulkhead format helps organize signal routing and reduces repeated strain on internal cable terminations during setup changes.

What advantages does RG402/U semi-rigid coax provide in this cable assembly?

RG402/U semi-rigid coax in the PE3825LF-12 provides a stable cable form for installations that benefit from fixed routing and repeatable placement. The assembly pairs that cable with stainless steel connector bodies, gold-plated brass contacts, and PTFE/Teflon dielectric materials for dependable construction. Designers often choose semi-rigid cable in chassis, fixtures, and instrument builds where flexible cable movement is not required. This approach supports tidy internal layouts and consistent cable positioning around panels, modules, and interconnect points.