Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 48 Inch Length Using RG405 Coax

Product ID: PE3824-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.09
25-49$86.54
50-99$81.98
100-249$78.34
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 36
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SMA Female Cable 48 Inch Length Using RG405 Coax

The PE3824-48 is a SMA male to SMA female cable assembly designed for RG405/U coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where a semi-rigid cable assembly helps maintain stable routing between SMA interfaces in dense layouts. Stainless steel connector bodies, PTFE dielectric, and RG405/U semi-rigid construction support 50 Ohm performance across the full DC to 18 GHz range.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3824-48, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3824-48 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3824-48 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 48 inch length using RG405 coax.

Frequently Asked Questions

What is the PE3824-48 RF cable assembly?

The PE3824-48 is an SMA male to SMA female RF cable assembly built with RG405/U semi-rigid coax for 50 Ohm systems. It supports DC to 18 GHz operation and uses straight SMA interfaces with stainless steel connector bodies and PTFE dielectric. Engineers use it in RF benches, prototypes, and electronic assemblies where a fixed-form coax path is preferred. This configuration helps connect unlike SMA interface genders while maintaining a consistent 50 Ohm signal path across the assembly.

When would I use an SMA male to SMA female semi-rigid cable?

An SMA male to SMA female semi-rigid cable like PE3824-48 is used when two SMA ports require opposite interface genders. The assembly combines RG405/U coax, 50 Ohm impedance, and DC to 18 GHz coverage for broadband RF interconnect needs. Engineers often choose it for prototypes, bench setups, and compact electronic systems that benefit from semi-rigid cable routing. It is useful when cable shape retention and stable port-to-port alignment matter more than the flexibility of a standard coax assembly.

Why would engineers choose RG405/U coax in a cable assembly?

Engineers choose RG405/U coax in PE3824-48 when a semi-rigid cable assembly is needed for controlled routing and stable mechanical form. This cable uses PTFE dielectric and supports 50 Ohm operation across DC to 18 GHz in SMA-connected RF systems. It fits prototypes, instrument connections, and compact assemblies where repeatable cable positioning can simplify internal layout. Compared with more flexible cable types, semi-rigid construction is often selected when cable path stability is a primary design requirement.

Is the PE3824-48 suitable for general RF and electronics integration?

Yes, the PE3824-48 is suitable for general RF and electronics integration where a 50 Ohm SMA cable assembly is required. It combines SMA male and SMA female connectors, straight body interfaces, and RG405/U semi-rigid coax for DC to 18 GHz use. System integrators use it to connect modules, test hardware, and other SMA-based equipment in bench or enclosure environments. Its semi-rigid construction can help maintain cable routing in tighter layouts where a stable interconnect path is important.