Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 48 Inch Length Using 53 Ohm RG55 Coax

Product ID: PE3093-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$57.19
25-49$54.33
50-99$51.47
100-249$49.18
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 184
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm
Length48 inches

Description

SMA Male to SMA Female Cable 48 Inch Length Using 53 Ohm RG55 Coax

The PE3093-48 is an SMA male to female RF cable assembly designed with RG55B/U coax, offering 53 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where straight SMA interfaces are needed between compatible ports and assemblies. Brass connector bodies with nickel plating and PTFE dielectrics help this flexible cable assembly maintain reliable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3093-48, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3093-48 is built with RG55 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3093-48 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 48 inch length using 53 Ohm RG55 coax.

Frequently Asked Questions

What is the PE3093-48 RF cable assembly used for?

The PE3093-48 is an SMA male to female RF cable assembly used to connect compatible SMA interfaces in RF and electronic systems. It uses flexible RG55B/U coax, supports 53 Ohm cable impedance, and operates from DC to 3 GHz. Engineers use it on benches and in prototypes where straight SMA connections simplify routing between ports. Its 1.4:1 maximum VSWR also helps support predictable signal performance in general interconnect applications.

When would I use an SMA male to female cable assembly like PE3093-48?

The PE3093-48 is used when two compatible SMA male interfaces need a flexible cable link instead of a rigid adapter. It combines straight SMA female connectors with RG55B/U coax to support DC to 3 GHz signal paths. This is useful in lab setups, prototype assemblies, and electronic integration tasks that require routing flexibility. The cable format helps engineers bridge spacing or alignment constraints while maintaining a defined RF interconnect path.

Is PE3093-48 suitable for bench test and prototype RF work?

The PE3093-48 is suitable for bench test and prototype RF work within applications that operate across its DC to 3 GHz range. It uses flexible RG55B/U coax and straight SMA female connectors that are easy to connect into temporary setups. Engineers often need that flexibility when instruments, modules, and subsystems are repositioned during evaluation. Its specified 1.4:1 maximum VSWR supports consistent interconnect behavior during development and troubleshooting.

How does the PE3093-48 cable help with SMA interface connections?

The PE3093-48 helps by creating a flexible connection between compatible SMA male ports that cannot be joined directly. Its SMA male to female layout and straight connector geometry support simple integration into RF and electronics assemblies. This is useful when equipment spacing, enclosure access, or bench layout makes a direct rigid connection impractical. Using a cable assembly also adds routing freedom while preserving the intended RF path through RG55B/U coax.