Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 12 Inch Length Using 53 Ohm RG55 Coax

Product ID: PE3940LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$59.49
25-49$56.52
50-99$53.54
100-249$51.16
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 190
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm
Length12 inches

Description

SMA Male to SMA Female Bulkhead Cable 12 Inch Length Using 53 Ohm RG55 Coax

The PE3940LF-12 is a SMA male to SMA female bulkhead cable designed for RG55B/U coax, offering 53 Ohm impedance and DC to 3 GHz operation. It supports RF panel feedthroughs and internal equipment routing where a bulkhead interface simplifies cable pass-through and connection access. Brass connector bodies with nickel plating and gold-plated brass contacts pair with Teflon dielectrics, while maximum VSWR reaches 1.4:1.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3940LF-12, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3940LF-12 is built with RG55 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3940LF-12 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 12 inch length using 53 Ohm RG55 coax.

Frequently Asked Questions

What is the PE3940LF-12 SMA bulkhead cable used for?

The PE3940LF-12 is an SMA male to SMA female bulkhead cable used to pass RF connections through a panel or enclosure wall. It uses flexible RG55B/U coax, supports DC to 3 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use this assembly in equipment housings, test setups, and electronic systems that need a mounted SMA access point. The bulkhead side helps create cleaner panel interfaces while the male side connects easily to standard SMA ports or mating cables.

When would I use an SMA female bulkhead cable assembly instead of a standard SMA cable?

An SMA female bulkhead cable assembly is used when the connection must pass securely through a chassis, panel, or enclosure boundary. The PE3940LF-12 combines a straight SMA male connector with a straight SMA female bulkhead connector on flexible RG55B/U coax. This layout helps designers create accessible external RF ports without adding a separate bulkhead adapter and internal jumper. It is useful in instruments, control boxes, and integrated RF systems where clean cable routing and fixed panel interfaces are required.

Is the PE3940LF-12 suitable for general RF system integration?

The PE3940LF-12 is suitable for general RF system integration where SMA connectivity and DC to 3 GHz frequency coverage meet system requirements. It uses 53 Ohm RG55B/U flexible coax with 50 Ohm SMA connectors, brass bodies, gold-plated contacts, and Teflon dielectrics. Integrators can use it in internal equipment routing, rack assemblies, and electronic subsystems that need a bulkhead-mounted SMA transition. Its flexible construction helps simplify installation in tighter spaces where rigid interconnects are less practical.

How does the PE3940LF-12 connector configuration help with panel-mounted RF connections?

The PE3940LF-12 connector configuration helps by placing an SMA female bulkhead interface on one end and an SMA male interface on the other. That combination allows the bulkhead side to mount through a panel while the male side connects to an internal or external SMA mating port. Engineers use this style to create serviceable enclosure pass-throughs in test equipment, communication assemblies, and electronics housings. It reduces the need for separate transition hardware and supports straightforward SMA cable management within integrated systems.