RP-SMA Male to SMA Female Right Angle Adapter
Product ID:
PE91263
Pricing
Quantity | Price |
1-24 | $54.99 |
25-49 | $52.24 |
50-99 | $49.49 |
100-249 | $47.29 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 37
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Reverse Polarity |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 12.4 GHz |
Adapter Body Style | Right Angle |
Connector Mount Method 1 | None |
Connector Body Material 1 | Passivated Stainless Steel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Passivated Stainless Steel |
Description
RP-SMA Male to SMA Female Right Angle Adapter
SMA adapter PE91263 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to SMA adapter is a in-series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 12.4 GHz.
Reverse polarity SMA male to SMA female adapter is one of the many RF components that ship same day as they are ordered. PE91263 male SMA to female SMA adapter has a right angle body. This Pasternack right angle SMA coax adapter is a 90 degree right angle RF elbow adapter.
Our male SMA to female SMA adapter PE91263 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to SMA radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.