Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Precision SMA Male to SMA Female Adapter, Max. Freq. 27 GHz

Product ID: PE9506

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None

Description

Precision SMA Male to SMA Female Adapter, Max. Freq. 27 GHz

SMA adapter PE9506 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to SMA adapter is a in-series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 27 GHz.

SMA male to SMA female adapter is one of the many RF components that ship same day as they are ordered. PE9506 male SMA to female SMA adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.

Our male SMA to female SMA adapter PE9506 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This max. freq. 27 GHz SMA to SMA radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.