Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to SMA Male Cable Using LMR-195-FR Coax

Product ID: PE3W03517
Product discontinued.
Replaced with PE3C0919.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-FR
RF Cable TypeLMR-195-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-195-SMLMR-195-FRTC-195-SMKitBOM Datasheet

SMA Male to SMA Male Cable Using LMR-195-FR Coax

PE3W03517 is a SMA male to SMA male cable using LMR-195-FR coax. This Pasternack SMA male to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03517 SMA male to SMA male cable assembly is constructed with LMR-195-FR coax.

* LMR™ is a trademark of Times Microwave Systems.