Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to Reverse Polarity SMA Male Cable 48 Inch Length Using LMR-240 Coax

Product ID: PE3W00906-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$103.99
25-49$98.79
50-99$93.59
100-249$89.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 524
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to Reverse Polarity SMA Male Cable 48 Inch Length Using LMR-240 Coax

The PE3W00906-48 is a SMA male to reverse polarity SMA male cable designed for LMR-240 coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF and electronic system integration where engineers need an in-series cable assembly between standard SMA and reverse polarity SMA interfaces. Brass connector bodies and gold-plated phosphor bronze contacts support reliable mating, while the low loss flexible cable construction helps control signal loss.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and reverse polarity SMA cable connection on the other. Our low loss SMA to reverse polarity SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to reverse polarity SMA cable is a male to male coax assembly, PE3W00906-48, can also be known as a low loss SMA plug to reverse polarity SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to reverse polarity SMA plug cable assembly PE3W00906-48 is built with LMR-240 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SMA male to reverse polarity SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W00906-48 can also be used in the other direction and will be reverse polarity SMA male to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to SMA reverse polarity plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to reverse polarity SMA male cable 48 inch length using LMR-240 coax.

Frequently Asked Questions

What is the PE3W00906-48 RF cable assembly?

The PE3W00906-48 is a flexible RF cable assembly that connects a standard SMA male interface to a reverse polarity SMA male interface. It uses low loss LMR-240 coax, supports 50 Ohm impedance, and operates from DC to 5.8 GHz. Engineers use this cable when equipment combines standard SMA ports with reverse polarity SMA connections in one signal path. Its straight in-series design helps simplify integration without adding separate adapters between incompatible connector polarities.

When would I use an SMA male to reverse polarity SMA male cable?

An SMA male to reverse polarity SMA male cable like PE3W00906-48 is used when two RF devices have different SMA polarity requirements. It provides a direct 50 Ohm interconnect using low loss LMR-240 coax and straight connectors on both cable ends. This is common in wireless equipment integration, embedded RF assemblies, and bench setups where reverse polarity SMA appears on one side. Using one purpose-built cable can reduce connection stack-ups and simplify routing compared with separate cables and adapters.

Is PE3W00906-48 suitable for general wireless and RF system integration?

Yes, PE3W00906-48 is suited for general wireless and RF system integration where operation through 5.8 GHz matches the application band. The assembly combines 50 Ohm SMA interfaces with low loss flexible LMR-240 coax, brass connector bodies, and gold-plated contacts. These characteristics make it useful for linking radios, modules, antennas, and subsystems in development, deployment, and maintenance environments. Engineers often choose this style when they need a durable cable between standard SMA and reverse polarity SMA ports.

How does PE3W00906-48 help compared with using a standard SMA cable plus an adapter?

PE3W00906-48 provides a direct cable solution instead of relying on a standard SMA cable combined with a separate polarity-converting adapter. It integrates the needed SMA male and reverse polarity SMA male terminations with 50 Ohm LMR-240 coax in one assembly. That approach can simplify installation, reduce extra connection points, and help manage routing in tighter equipment spaces. For prototypes, repairs, and production builds, a single cable assembly is often easier to specify and replace consistently.