Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to Reverse Polarity SMA Male Cable Using LMR-240 Coax, RoHS

Product ID: PE3W00906LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44637LMR-240PE44664KitBOM Datasheet

SMA Male to Reverse Polarity SMA Male Cable Using LMR-240 Coax with HeatShrink, RoHS

PE3W00906LF/HS is a SMA male to reverse polarity SMA male cable using LMR-240 coax. This Pasternack SMA male to reverse polarity SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA to reverse polarity male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00906LF/HS SMA male to SMA reverse polarity male cable assembly is constructed with LMR-240 coax.

* LMR™ is a trademark of Times Microwave Systems.