Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Low Loss Cable 36 Inch Length Using LMR-240-DB Coax

Product ID: PE3W03353-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$86.39
25-49$82.07
50-99$77.75
100-249$74.30
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-DB
RF Cable TypeLMR-240-DB
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Male to SMA Male Low Loss Cable 36 Inch Length Using LMR-240-DB Coax

The PE3W03353-36 is a SMA male to male low loss cable assembly designed for LMR-240-DB coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF and electronic system integration where straight SMA interfaces simplify cable routing between compatible ports and assemblies. Brass connectors with gold plating and PTFE dielectric support reliable electrical contact, while the PE jacket and flexible cable handle daily use.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3W03353-36, can also be known as a low loss SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3W03353-36 is built with LMR-240-DB which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male low loss cable 36 inch length using LMR-240-DB coax.

Frequently Asked Questions

What is the PE3W03353-36 RF cable assembly used for?

The PE3W03353-36 is a SMA male to male low loss cable assembly used to connect two SMA female RF interfaces. It features 50 Ohm impedance, LMR-240-DB coax, straight connectors, and DC to 5.8 GHz operation for standard RF signal paths. Engineers use it on benches, prototypes, and integrated electronic systems where compatible SMA ports need a flexible interconnect. Its construction supports repeatable mating and practical cable routing in assemblies that require a straightforward in-series coaxial connection.

When would I use an SMA male to SMA male cable like PE3W03353-36?

The PE3W03353-36 is used when two devices both present SMA female ports and require a 50 Ohm coaxial connection. It combines straight SMA male connectors with low loss LMR-240-DB cable to support RF links from DC to 5.8 GHz. This makes it suitable for equipment interconnects, development platforms, and laboratory setups where standard SMA interfaces are already specified. Engineers often select this style when they need a flexible cable assembly instead of rigid adapters or custom-built jumpers.

Is PE3W03353-36 suitable for general RF and electronics integration?

The PE3W03353-36 is suitable for general RF and electronics integration where SMA connectivity and 50 Ohm impedance must be maintained. It uses LMR-240-DB coax and supports DC to 5.8 GHz, which fits many common signal distribution and interconnect tasks. System integrators can use it between modules, radios, enclosures, and bench instruments that share standard SMA female connectors. Its flexible cable design also helps with routing in tighter spaces where direct rigid connections are less practical.

What makes PE3W03353-36 a low loss SMA cable assembly?

The PE3W03353-36 is a low loss SMA cable assembly because it is built using LMR-240-DB coaxial cable. It also pairs that cable with 50 Ohm SMA male connectors, gold-plated brass bodies and contacts, and PTFE dielectric materials. Those construction choices support signal transfer across DC to 5.8 GHz in applications where cable performance and connector consistency matter. Engineers commonly choose low loss assemblies like this for cleaner RF links between equipment, subsystems, and prototype hardware.