Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MIL-DTL-17 SMA Male Right Angle to SMA Male Right Angle Cable Using M17/128-RG400 Coax

Product ID: PE3M0081

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberM17/128-RG400-27478
RF Cable TypeM17/128-RG400
RF Cable Impedance50 Ohm

Description

MIL-DTL-17 SMA Male Right Angle to SMA Male Right Angle Cable Using M17/128-RG400 Coax

Radio frequency assembly MIL-DTL-17 SMA male right angle to SMA male right angle cable using M17/128-RG400 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack MIL-DTL-17 (also referenced as MIL-C-17) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MIL-DTL-17 SMA male right angle to SMA male right angle cable using M17/128-RG400 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom M39012/56-3109 SMA to M39012/56-3109 SMA cable assembly orders will ship same day as well.

Pasternack RF coax high reliability cable assembly is built with right angle M39012/56-3109 SMA cable connection on one end and right angle M39012/56-3109 SMA cable connection on the other. Our high reliability right angle M39012/56-3109 SMA to right angle M39012/56-3109 SMA cable assemblies have a male gender on end 1 and male on end 2. This M39012/56-3109 SMA to M39012/56-3109 SMA cable is a male to male coax assembly, PE3M0081, can also be known as a MIL-DTL-17/MIL-C-17 high reliability right angle M39012/56-3109 SMA plug to right angle M39012/56-3109 SMA plug cable assembly and will be shipped same-day as it is purchased in most cases.

M39012/56-3109 SMA plug to M39012/56-3109 SMA plug cable assembly PE3M0081 is built with M17/128-RG400 which is a flexible coax. The Pasternack flexible M39012/56-3109 SMA cable assembly is manufactured with right angle M39012/56-3109 SMA to right angle M39012/56-3109 SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this MIL-C-17 12.4 GHz maximum frequency M39012/56-3109 SMA right angle male to M39012/56-3109 SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3M0081 can also be used in the other direction and will be right angle M39012/56-3109 SMA male to right angle M39012/56-3109 SMA male cable assembly when used in the opposite direction.

High reliability M39012/56-3109 SMA right angle plug to M39012/56-3109 SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality M39012/56-3109 SMA to M39012/56-3109 SMA cable assembly for quick shipment worldwide. Variations of M39012/56-3109 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MIL-DTL-17 SMA male right angle to SMA male right angle cable using M17/128-RG400 coax.