Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 48 Inch Length Using PE-034SR Coax, RoHS

Product ID: PE34193LF-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$171.99
25-49$163.39
50-99$154.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SMA Male Cable 48 Inch Length Using PE-034SR Coax, RoHS

The PE34193LF-48 is an SMA male to SMA male cable assembly designed for PE-034SR coax, offering 50 Ohm impedance in an in-series configuration. It supports RF and electronic system integration where straight SMA terminations simplify cable routing between matching interfaces. Brass connector bodies with gold-plated contacts and PTFE dielectric support durable electrical interfaces on this semi-rigid cable assembly.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34193LF-48, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34193LF-48 is built with PE-034SR which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 48 inch length using PE-034SR coax, RoHS.

Frequently Asked Questions

What is the PE34193LF-48 SMA cable assembly used for?

The PE34193LF-48 is an SMA male to SMA male cable assembly used to connect matching SMA interfaces in 50 Ohm RF systems. It uses PE-034SR semi-rigid coax, straight connectors, brass bodies, gold-plated contacts, and PTFE dielectric for standard in-series interconnects. Engineers use it on laboratory benches, embedded electronics, and RF assemblies where fixed routing and repeatable connector positioning are important. Its semi-rigid construction helps maintain cable shape in tighter layouts where flexible cable movement is not preferred.

When would I choose a semi-rigid SMA cable instead of a flexible cable?

A semi-rigid SMA cable like PE34193LF-48 is a practical choice when an assembly needs a fixed routing path between two SMA interfaces. This cable uses PE-034SR coax with straight SMA male connectors and 50 Ohm impedance for standard in-series RF connections. Engineers often select it for compact electronics, instrument interconnects, and controlled internal layouts where cable shape should stay in place. That stable form helps support organized packaging and repeatable installation inside housings, panels, or bench fixtures.

Is the PE34193LF-48 compatible with standard SMA connections?

The PE34193LF-48 is designed for standard SMA interfaces because it has an SMA male connector on each end. It also uses standard polarity, straight connector geometry, and 50 Ohm impedance to match common SMA RF interconnect requirements. This makes it suitable for joining SMA female ports on instruments, modules, and other RF hardware in the same series. Engineers should still confirm mating interface type and mechanical fit before installation in tightly packaged equipment or custom assemblies.

What construction details matter in the PE34193LF-48 cable assembly?

The PE34193LF-48 uses PE-034SR semi-rigid coax with PTFE dielectric and SMA male connectors on both cable ends. Its connectors use brass bodies, gold-plated contacts, PTFE dielectric, and solder/solder attachment methods for standard in-series cable assembly construction. These material choices matter in RF benches and electronics assemblies where repeatable mating and stable routing are needed. also supports projects that require materials alignment with current environmental and procurement requirements.