Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 18 Inch Length Using PE-034SR Coax

Product ID: PE34219-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$177.99
25-49$169.09
50-99$160.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 18 Inch Length Using PE-034SR Coax

The PE34219-18 is a SMA male right angle to SMA male right angle cable designed for PE-034SR coax, offering 50 Ohm impedance. It supports RF interconnect routing in compact electronic assemblies where two 90-degree cable exits help manage dense layouts. Brass connector bodies with gold-plated contacts and PTFE dielectrics support reliable electrical interfaces across standard SMA connections.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34219-18, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34219-18 is built with PE-034SR which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 18 inch length using PE-034SR coax.

Frequently Asked Questions

What is the PE34219-18 RF cable assembly?

The PE34219-18 is a SMA male right angle to SMA male right angle cable assembly built with PE-034SR semi-rigid coax. It uses standard-polarity SMA male connectors on both ends, 50 Ohm impedance, brass bodies, gold-plated contacts, and PTFE dielectric materials. Engineers use this assembly in compact RF layouts where two 90-degree connector exits simplify routing between closely spaced interfaces. Its semi-rigid construction also helps hold a defined cable path inside equipment, fixtures, and electronic subsystems that need stable interconnect placement.

When would I use a right angle SMA to right angle SMA cable?

A right angle SMA to right angle SMA cable like PE34219-18 is used when straight connector exits would interfere with enclosure space. This assembly combines two right angle SMA male connectors with PE-034SR semi-rigid coax and 50 Ohm impedance for standard RF connections. It is useful in compact instruments, embedded electronics, and bench setups where cable routing must turn immediately at both interfaces. That geometry helps reduce clearance issues and supports cleaner internal layout planning when ports are close to panels or adjacent components.

Is PE34219-18 compatible with standard SMA interfaces?

The PE34219-18 is designed to mate with standard SMA female interfaces that require a 50 Ohm cable assembly. It uses standard-polarity SMA male connectors on both ends, along with standard connection methods and solder attachment construction. Engineers select it for RF systems, instruments, and electronic assemblies that already use common SMA interconnect architecture. It is not intended to solve interface changes between different connector families, because its role is a same-series SMA-to-SMA cable connection.

Why choose a semi-rigid coax cable assembly for RF routing?

A semi-rigid coax cable assembly like PE34219-18 is chosen when a fixed cable shape is useful inside compact RF hardware. This cable uses PE-034SR coax with PTFE dielectric and 50 Ohm impedance, plus SMA right angle male connectors at both ends. System integrators use this style in equipment builds where repeatable routing and controlled cable placement matter during installation. Compared with more flexible cable types, semi-rigid constructions help preserve the intended path after forming within densely packed assemblies.