In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to SMA Male Cable Using PE-B405 Coax with HeatShrink

Product ID: PE3W04487/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B405
RF Cable TypePE-B405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44668PE-B405PE44668KitBOM Datasheet

SMA Male to SMA Male Cable Using PE-B405 Coax with HeatShrink

PE3W04487/HS is a SMA male to SMA male cable using PE-B405 coax. This Pasternack SMA male to SMA male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male SMA to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04487/HS SMA male to SMA male cable assembly is constructed with PE-B405 coax.