Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 60 Inch Length Using PE-C195 Coax

Product ID: PE35784-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.89
25-49$83.50
50-99$79.10
100-249$75.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Male Cable 60 Inch Length Using PE-C195 Coax

The PE35784-60 is an SMA male to male RF cable using PE-C195 coax, designed for in-series connections, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF system integration and bench interconnects where straight SMA terminations are needed for clean in-series cable routing. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics help this low loss flexible assembly maintain VSWR to 1.4:1 maximum.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE35784-60, can also be known as a low loss SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE35784-60 is built with PE-C195 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 60 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE35784-60 RF cable assembly used for?

The PE35784-60 is an SMA male to SMA male RF cable assembly used to connect two SMA female interfaces in 50 Ohm systems. It uses PE-C195 low loss flexible coax, supports DC to 5.8 GHz operation, and has straight connectors on both ends. Engineers use it for RF system integration, lab bench connections, and prototype signal routing where standard SMA ports are common. Its in-series design helps create simple point-to-point interconnects between modules, instruments, and subsystems without changing connector families.

When would I choose an SMA male to SMA male cable like PE35784-60?

The PE35784-60 is a practical choice when both devices already use SMA female ports and need a direct 50 Ohm cable link. It combines SMA male connectors, PE-C195 coax, and DC to 5.8 GHz coverage for broadband RF and electronics work. This matters in bench testing, prototype development, and integrated assemblies where straight connectors simplify cable routing between nearby ports. Engineers often select this style to maintain interface consistency across instruments, development hardware, and installed RF subassemblies.

Is the PE35784-60 suitable for lab and prototype RF interconnects?

The PE35784-60 is suitable for lab and prototype RF interconnects because it provides a flexible SMA-to-SMA connection for standard 50 Ohm setups. It features PE-C195 coax, straight connector bodies, gold-plated brass contacts, and a maximum VSWR of 1.4:1. Those attributes support routine connections between instruments, development boards, and RF modules that operate anywhere from DC to 5.8 GHz. For engineers building or revising test arrangements, this cable offers a straightforward in-series interconnect without introducing a different connector series.

What makes PE35784-60 a good fit for general RF system integration?

The PE35784-60 is a good fit for general RF system integration because it matches common SMA interfaces used throughout many electronic assemblies. It provides 50 Ohm impedance, straight SMA male connectors on both ends, and low loss PE-C195 flexible coax. These characteristics help support clean interconnects between subsystems, test points, and embedded RF hardware in development environments. Teams can use it wherever a standard in-series SMA cable is needed to join compatible equipment across the specified DC to 5.8 GHz range.