Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Low Loss Test Cable 60 Inch Length Using PE-P300LL Coax, RoHS

Product ID: PE333-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$650.99
25-49$618.44
50-99$585.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 132
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Male Low Loss Test Cable 60 Inch Length Using PE-P300LL Coax, RoHS

The PE333-60 is a SMA male to male low loss test cable designed for PE-P300LL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF bench testing and electronic system integration where flexible in-series cable assemblies need stable SMA interconnects. Passivated stainless steel connector bodies, gold-plated beryllium copper contacts, and FEP jacket construction support 1.35:1 maximum VSWR and broad temperature range.

Pasternack RF coax low loss test cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our low loss test SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE333-60, can also be known as a low loss test SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE333-60 is built with PE-P300LL which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss test SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male low loss test cable 60 inch length using PE-P300LL coax, RoHS.

Frequently Asked Questions

What is the PE333-60 RF test cable used for?

The PE333-60 is an SMA male to male low loss test cable used to connect 50 Ohm RF equipment in lab and integration setups. It uses PE-P300LL coax, supports DC to 18 GHz operation, and is built with straight SMA connectors on both ends. Engineers use this cable between instruments, modules, and assemblies when flexible routing and stable SMA interfaces are required. Its 1.35:1 maximum VSWR and passivated stainless steel connector bodies make it well suited for repeatable bench measurements.

When would I use an SMA male to SMA male cable assembly like PE333-60?

The PE333-60 is used when two SMA female ports need a direct 50 Ohm cable connection in a flexible in-series assembly. It combines SMA male connectors, PE-P300LL coax, and DC to 18 GHz performance for general RF bench and lab work. Engineers select it for test equipment hookups, subsystem integration, and measurement paths that require dependable SMA compatibility. Its flexible construction also helps when cable routing space is limited or when equipment must be connected without rigid adapters.

Is the PE333-60 suitable for RF bench testing and lab measurement setups?

The PE333-60 is suitable for RF bench testing and lab measurement setups that require an SMA male-to-male cable assembly. It supports DC to 18 GHz operation, has 50 Ohm impedance, and specifies 1.35:1 maximum VSWR for controlled RF performance. These characteristics make it useful for linking analyzers, signal sources, and RF modules across common test environments. Its flexible PE-P300LL coax and durable connector materials also support repeated handling during development, troubleshooting, and verification work.

What makes the PE333-60 a low loss SMA cable assembly?

The PE333-60 is a low loss SMA cable assembly because it is built using PE-P300LL coax for 50 Ohm RF signal transmission. It also combines straight SMA male connectors, gold-plated beryllium copper contacts, and DC to 18 GHz operating capability in one assembly. This design supports measurement and integration tasks where engineers want flexible cable routing without adding unnecessary signal degradation. In practical use, that helps preserve signal quality between instruments and RF assemblies across common bench and lab test setups.