In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male Right Angle to SMA Male Right Angle Low Loss Test Cable Using PE-P300LL Coax

Product ID: PE3C2884

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberPE-P300LL

Description

SMA Male Right Angle to SMA Male Right Angle Cable

PE3C2884 is a to cable using coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a cable type that is . Pasternack PE3C2884 to cable assembly is constructed with coax.