Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 6 Inch Length Using PE-SR047FL Coax

Product ID: PE34186-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$110.99
25-49$105.44
50-99$99.89
100-249$95.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 235
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Male to SMA Male Cable 6 Inch Length Using PE-SR047FL Coax

The PE34186-6 is a SMA male to SMA male formable cable designed for PE-SR047FL coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF and electronic system integration where stable in-series SMA connections are needed between bench equipment and assemblies. Brass connector bodies with gold-plated Beryllium Copper contacts and PTFE/Teflon dielectrics help maintain dependable electrical performance across the assembly.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34186-6, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34186-6 is built with PE-SR047FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 6 inch length using PE-SR047FL coax.

Frequently Asked Questions

What is the PE34186-6 RF cable assembly?

The PE34186-6 is a SMA male to SMA male formable RF cable assembly built with PE-SR047FL coax for in-series connections. It provides 50 Ohm impedance, straight SMA interfaces on both ends, and operating coverage from DC to 12.4 GHz. Engineers use it when equipment, modules, or prototypes need a direct connection between two SMA female ports. Its formable construction also helps maintain a fixed routing path in bench setups and compact electronic assemblies.

When would I use a formable SMA cable like the PE34186-6?

The PE34186-6 is used when an RF cable must hold a shaped routing path between SMA interfaces in a bench or system assembly. It combines formable PE-SR047FL coax with SMA male connectors, 50 Ohm impedance, and DC to 12.4 GHz performance. This makes it useful in prototype builds, instrument hookups, and compact assemblies where cable movement can complicate layout. Engineers often choose formable cable when they want cleaner routing than flexible jumper assemblies typically provide.

Is the PE34186-6 compatible with standard SMA interfaces?

The PE34186-6 is designed to mate with standard SMA female interfaces because it uses SMA male connectors on both cable ends. It also uses standard polarity, straight bodies, and 50 Ohm impedance to match common RF instrument and module interfaces. That combination makes it suitable for joining test gear, development hardware, and embedded RF assemblies using standard SMA ports. Compatibility still depends on the mating side being SMA female and intended for 50 Ohm RF connections.

Why choose a SMA male to SMA male cable instead of using adapters?

The PE34186-6 provides a direct cable connection between two SMA female ports, which can reduce stack-up compared with multiple adapters. It combines the interfaces and transmission path in one assembly using PE-SR047FL coax, 50 Ohm impedance, and DC to 12.4 GHz coverage. This is helpful in bench interconnects and prototypes where space, cable routing, and connection simplicity matter during setup. Using one cable assembly can also simplify integration planning and reduce extra mechanical junctions in the signal path.