Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 24 Inch Length Using PE-SR047FL Coax

Product ID: PE34209-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$168.99
25-49$160.54
50-99$152.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 24 Inch Length Using PE-SR047FL Coax

The PE34209-24 is a SMA male right angle to SMA male right angle cable assembly designed with PE-SR047FL coax, offering 50 Ohm impedance. It supports RF system integration where dual right angle connectors help route cable paths through tighter equipment layouts. Stainless steel connector bodies, gold plating, and PTFE dielectric support durable interconnect performance in standard 50 Ohm RF assemblies.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34209-24, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34209-24 is built with PE-SR047FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 24 inch length using PE-SR047FL coax.

Frequently Asked Questions

What is the PE34209-24 RF cable assembly?

The PE34209-24 is a formable RF cable assembly with an SMA male right angle connector on each end. It uses PE-SR047FL coax, 50 Ohm impedance, PTFE dielectric, and stainless steel connector bodies with gold plating. Engineers use this assembly when equipment layouts need right angle exits at both interfaces instead of straight cable routing. That configuration helps simplify interconnect paths in prototypes, rack systems, and general RF assemblies with limited connector clearance.

When would I use a dual right-angle SMA cable assembly like PE34209-24?

You would use the PE34209-24 when both connection points need cable routing that turns immediately after the SMA interface. Its right angle SMA male connectors and formable PE-SR047FL coax help fit 50 Ohm cable paths into tighter spaces. This is useful in enclosures, instrument racks, and prototype builds where straight connectors can create clearance problems. Using a dual right-angle assembly can reduce cable interference with nearby hardware and support cleaner installation geometry.

Is the PE34209-24 suitable for standard 50 Ohm RF systems?

Yes, the PE34209-24 is built for standard 50 Ohm RF systems that use SMA interfaces and in-series cable connectivity. Both connectors are SMA male, both are standard polarity, and the cable assembly uses 50 Ohm PE-SR047FL coax. That makes it appropriate for many lab, integration, and electronics applications where impedance continuity across the interconnect matters. Engineers commonly choose this style when matching standard SMA ports while also managing cable direction at each end.

What advantages does PE-SR047FL formable coax provide in PE34209-24?

PE-SR047FL formable coax gives the PE34209-24 a cable structure that can be shaped to fit the installed routing path. It pairs that routing flexibility with 50 Ohm performance, PTFE dielectric, and SMA male right angle terminations on both ends. This is helpful during prototype work and system integration where cable paths change as equipment placement is finalized. A formable construction can also help organize interconnects more neatly inside compact electronic and RF assemblies.