Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable 24 Inch Length Using PE-SR401AL Coax , LF Solder

Product ID: PE34184LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$162.99
25-49$154.84
50-99$146.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401AL-STRAIGHT
RF Cable TypePE-SR401AL-STRAIGHT
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to SMA Male Cable 24 Inch Length Using PE-SR401AL Coax , LF Solder

The PE34184LF-24 is a SMA male to male semi-rigid cable designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 12 GHz operation. It supports RF and electronic system integration where stable SMA connections are needed between modules, instruments, and other coaxial interfaces. Brass connector bodies with gold plating and PTFE dielectric materials support reliable electrical performance using PE-SR401AL-STRAIGHT semi-rigid coax construction.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34184LF-24, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34184LF-24 is built with PE-SR401AL-STRAIGHT which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable 24 inch length using PE-SR401AL coax , LF solder.

Frequently Asked Questions

What is the PE34184LF-24 SMA cable assembly used for?

The PE34184LF-24 is a SMA male to male cable assembly used to connect two SMA female RF interfaces in one signal path. It uses 50 Ohm PE-SR401AL-STRAIGHT semi-rigid coax and supports DC to 12 GHz operation with straight SMA connectors on both ends. Engineers use it in RF and electronic system integration, especially between modules, instruments, and bench components that require standard in-series connections. Its semi-rigid construction also helps maintain defined cable routing in tighter assemblies where flexible cable movement is not preferred.

When would I choose a semi-rigid SMA cable instead of a flexible cable?

A semi-rigid SMA cable like the PE34184LF-24 is used when controlled routing and stable cable shape matter more than repeated flexing. This assembly combines straight SMA male connectors, 50 Ohm impedance, and PE-SR401AL-STRAIGHT coax for applications up to 12 GHz. Engineers often choose it inside equipment, test fixtures, and compact RF subsystems where cable position must stay fixed after installation. That rigid form can simplify internal layout and help keep consistent interconnect geometry between closely spaced SMA interfaces.

Is the PE34184LF-24 compatible with standard SMA interfaces?

The PE34184LF-24 is built with standard polarity SMA male connectors, so it mates with standard SMA female interfaces in typical RF systems. Both ends use straight SMA connectors with 50 Ohm impedance, which aligns with common laboratory, communications, and electronic integration hardware. This makes the assembly suitable for linking instruments, panels, and modules that already use standard SMA coaxial ports. Engineers should still confirm mechanical fit and cable routing space because semi-rigid coax does not bend like flexible assemblies.

What makes the PE34184LF-24 suitable for RF bench interconnects?

The PE34184LF-24 suits RF bench interconnects because it provides a straightforward SMA male to male link for standard 50 Ohm setups. It supports DC to 12 GHz performance and uses brass SMA connectors with gold plating plus PTFE dielectric materials in the cable and connectors. Test benches often need dependable links between analyzers, fixtures, and RF modules where standard SMA interfaces are already in place. Its semi-rigid construction helps preserve cable shape on the bench, which can simplify routing between nearby ports and fixed instruments.