Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Right Angle Cable 60 Inch Length Using PE-SR401AL Coax , LF Solder

Product ID: PE34200LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$326.99
25-49$310.64
50-99$294.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401AL-STRAIGHT
RF Cable TypePE-SR401AL-STRAIGHT
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Male Right Angle Cable 60 Inch Length Using PE-SR401AL Coax , LF Solder

The PE34200LF-60 is a SMA male to SMA male cable assembly with one right-angle end, designed for PE-SR401AL-STRAIGHT coax, offering 50 Ohm impedance and DC to 12 GHz operation. It supports RF and electronic system integration where a 90 degree connector helps route semi-rigid cable through tighter equipment layouts. Brass connector bodies, gold-plated contacts, and PTFE/Teflon dielectric support reliable signal transfer across the assembly's in-series SMA interface.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SMA cable connection on the other. Our SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34200LF-60, can also be known as a SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34200LF-60 is built with PE-SR401AL-STRAIGHT which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34200LF-60 can also be used in the other direction and will be right angle SMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male right angle cable 60 inch length using PE-SR401AL coax , LF solder.

Frequently Asked Questions

What is the PE34200LF-60 SMA cable assembly used for?

The PE34200LF-60 is a SMA male to SMA male cable assembly used to connect in-series SMA interfaces in RF systems. It features 50 Ohm impedance, DC to 12 GHz operation, PE-SR401AL-STRAIGHT semi-rigid coax, and one right-angle connector end. Engineers use it in lab setups, electronic assemblies, and compact equipment where connector exit angle affects cable routing. This configuration is helpful when a straight connector would crowd nearby hardware or create a more difficult semi-rigid cable path.

When would I choose a right-angle SMA cable instead of a straight cable?

A right-angle SMA cable like PE34200LF-60 is useful when equipment layout limits the clearance available behind a connector. It combines one right-angle SMA male end, one straight SMA male end, and 50 Ohm semi-rigid construction for controlled routing. Engineers select this style in enclosures, racks, and bench fixtures where direct rear cable exit would interfere with panels. The angled connector helps manage space while preserving an in-series SMA connection across DC to 12 GHz.

Is the PE34200LF-60 compatible with standard SMA interfaces?

The PE34200LF-60 is built with standard polarity SMA male connectors for use with compatible SMA female interfaces. It uses standard connection methods, solder/solder attachment, and 50 Ohm impedance on both connector ends for consistent mating. This makes it suitable for general RF and electronics integration where standard SMA ports are already designed into instruments or assemblies. Users should still verify mechanical fit, available clearance, and system frequency requirements before final installation in compact hardware.

Why use a semi-rigid SMA cable assembly in RF builds?

A semi-rigid assembly like the PE34200LF-60 is used when a stable routed path is needed inside fixed RF hardware. It uses PE-SR401AL-STRAIGHT coax with PTFE dielectric and SMA male connectors to support 50 Ohm performance through 12 GHz. Engineers often choose semi-rigid cable for internal interconnects, prototypes, and repeatable layouts where cable shape should stay controlled. The construction helps maintain planned routing in tighter packages compared with more easily moved flexible cable types.