Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 18 Inch Length Using PE-SR402AL Coax

Product ID: PE34208LF-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$101.99
25-49$96.89
50-99$91.79
100-249$87.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 18 Inch Length Using PE-SR402AL Coax

The PE34208LF-18 is a semi-rigid SMA male right angle to SMA male right angle cable assembly designed for PE-SR402AL coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF and electronic system integration where right-angle cable routing helps manage space in compact assemblies and enclosed equipment. Stainless steel connector bodies, gold-plated brass contacts, and PTFE and Teflon dielectrics support a maximum VSWR of 1.4:1.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE34208LF-18, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE34208LF-18 is built with PE-SR402AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 18 inch length using PE-SR402AL coax.

Frequently Asked Questions

What is the PE34208LF-18 RF cable assembly used for?

The PE34208LF-18 is a semi-rigid SMA male right angle to SMA male right angle RF cable assembly used for compact 50 Ohm interconnects. It uses PE-SR402AL coax, supports DC to 12.4 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use this assembly in enclosed electronic systems where two right-angle SMA connections simplify routing and reduce cable clearance issues. It is well suited for bench setups, rack assemblies, and integrated RF modules that need stable geometry and predictable interface performance.

When should I choose a right-angle SMA to right-angle SMA cable assembly?

A right-angle SMA to right-angle SMA cable assembly like PE34208LF-18 is chosen when both connection points have limited straight-line clearance. This assembly combines dual right-angle connectors, 50 Ohm impedance, and semi-rigid PE-SR402AL coax for controlled routing in confined spaces. Designers use it in compact housings, dense instrument panels, and subsystem interconnects where cable bend management matters. It helps maintain orderly RF paths while reducing strain that can occur when straight connectors force sharper cable transitions.

Is PE34208LF-18 compatible with standard SMA interfaces?

PE34208LF-18 is built with standard polarity SMA male connectors and is intended to mate with standard SMA female interfaces. Both ends use SMA series connectors, standard connection methods, and 50 Ohm impedance for in-series RF system integration. This makes the cable assembly appropriate for many common RF instruments, modules, and electronic subsystems using SMA ports. Engineers should still confirm mechanical clearance because both ends are right angle and the assembly uses semi-rigid construction.

Why use a semi-rigid cable assembly instead of a flexible SMA cable?

A semi-rigid cable assembly like PE34208LF-18 is used when a fixed routing path and stable cable geometry are more important than repeated flexing. PE-SR402AL coax, stainless steel connector bodies, and solder attachment methods support durable interconnect construction for installed RF assemblies. Engineers often select this design for equipment interiors, prototypes, and rack hardware where the cable path is set during build. It is less suited to frequent movement, but it works well when controlled placement and compact routing are required.