Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Cable Using PE-SR402AL Coax in 60 Inch

Product ID: PE3C1398-60

Pricing

QuantityPrice
1-24$94.39
25-49$89.67
50-99$84.95
100-249$81.18
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Male Cable Using PE-SR402AL Coax in 60 Inch

The PE3C1398-60 is a semi-rigid SMA male to SMA male RF cable designed for PE-SR402AL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration, bench testing, and direct equipment interconnects where stable SMA interfaces are required. Brass connector bodies with Gold plating and PTFE dielectric help this assembly operate from -55°C to 125°C.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3C1398-60, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3C1398-60 is built with PE-SR402AL which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male cable using PE-SR402AL coax in 60 inch.

Frequently Asked Questions

What is the PE3C1398-60 RF cable assembly?

The PE3C1398-60 is a semi-rigid SMA male to SMA male RF cable assembly built using PE-SR402AL coax for in-series connections. It provides 50 Ohm impedance, DC to 18 GHz operation, straight connectors on both ends, and PTFE dielectric construction. Engineers use this cable to connect SMA interfaces in laboratory setups, integrated RF subsystems, and production test fixtures. Its semi-rigid format helps maintain routed shape in compact equipment where stable cable positioning and standard SMA connectivity are important.

When would I use an SMA male to SMA male semi-rigid cable?

An SMA male to SMA male semi-rigid cable like PE3C1398-60 is used when two SMA female ports need a direct 50 Ohm interconnect. It combines PE-SR402AL semi-rigid coax, straight SMA male connectors, and DC to 18 GHz performance for broadband signal paths. This makes it useful for bench instruments, microwave assemblies, and production environments that require stable coax routing. Engineers often choose semi-rigid cable when they want fixed cable shape, repeatable installation, and standard SMA compatibility in compact spaces.

Is the PE3C1398-60 suitable for laboratory and production RF setups?

Yes, the PE3C1398-60 is well suited for laboratory and production RF setups that use SMA interfaces and broadband signal paths. It supports DC to 18 GHz operation, 50 Ohm impedance, and a maximum VSWR of 1.35:1 for controlled interconnect performance. In bench testing, it links instruments and devices under test where straight SMA terminations simplify standard coax connections. In production environments, its semi-rigid PE-SR402AL construction helps preserve cable routing and supports repeatable placement inside fixtures and equipment.

What makes PE3C1398-60 a good choice for compact RF assemblies?

The PE3C1398-60 is a good choice for compact RF assemblies because its PE-SR402AL semi-rigid coax holds defined routing paths. It features straight SMA male connectors, brass bodies with Gold plating, and operation from -55°C to 125°C. These attributes help in tightly packaged electronics where cable movement, connector compatibility, and environmental range all affect interconnect reliability. Engineers use it in integrated modules and electronic systems that need a fixed-shape 50 Ohm cable with standard SMA interfaces.