Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Cable 12 Inch Length Using PE-SR402FL Coax, RoHS

Product ID: PE3417LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male Right Angle to SMA Male Right Angle Cable 12 Inch Length Using PE-SR402FL Coax, RoHS

The PE3417LF-12 is an SMA male right angle to SMA male right angle cable designed for PE-SR402FL coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF and electronic system integration where right-angle cable routing helps fit dense assemblies and preserve connector access. Stainless Steel connector bodies with Gold plating and Teflon dielectric support a 1.4:1 maximum VSWR in compact interconnect paths.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE3417LF-12, can also be known as a right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE3417LF-12 is built with PE-SR402FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle cable 12 inch length using PE-SR402FL coax, RoHS.

Frequently Asked Questions

What is the PE3417LF-12 RF cable assembly?

The PE3417LF-12 is an SMA male right angle to SMA male right angle RF cable assembly built with PE-SR402FL formable coax. It provides 50 Ohm impedance, DC to 12.4 GHz operation, and a 1.4:1 maximum VSWR for broadband interconnect use. Engineers use this cable when equipment layouts need two right-angle SMA male terminations to manage routing in tighter spaces. Its formable construction helps maintain a chosen cable path in prototypes, packaged electronics, and general RF system integration.

When would I use a right-angle SMA to right-angle SMA cable?

A right-angle SMA to right-angle SMA cable like PE3417LF-12 is used when straight connectors would create clearance or routing problems. The dual right-angle design helps direct PE-SR402FL coax around nearby components while preserving 50 Ohm RF connections. This is useful in compact enclosures, instrument racks, and electronic assemblies where rear-panel or side-entry access is limited. Engineers often select this configuration to reduce cable bend stress near connectors and keep interconnect paths more organized.

What applications fit the PE3417LF-12 formable cable design?

The PE3417LF-12 formable cable design fits RF and electronic system integration where cable routing must stay organized after installation. Its PE-SR402FL coax can be shaped into place, and the SMA male right-angle ends support compact equipment layouts. Prototype benches, packaged subsystems, and development fixtures benefit when engineers need stable cable paths between SMA interfaces. The DC to 12.4 GHz range also makes it suitable for broad microwave interconnect tasks in lab and electronics environments.

How does a formable SMA cable differ from a standard flexible cable assembly?

A formable SMA cable assembly like PE3417LF-12 is intended to hold a routed shape more deliberately than a typical flexible cable. It uses PE-SR402FL coax with SMA male right-angle connectors, giving engineers more control over installed cable positioning. That makes it useful in prototypes and equipment packaging where repeatable path control matters as much as connectivity. Standard flexible cables are often preferred for frequent movement, while formable designs suit fixed routing inside tighter assemblies.