Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Male Semi-Flexible Cable 18 Inch Length Using PE-SR402FL Coax, LF Solder, RoHS

Product ID: PE39423-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$110.99
25-49$105.44
50-99$99.89
100-249$95.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 879
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male to SMA Male Semi-Flexible Cable 18 Inch Length Using PE-SR402FL Coax, LF Solder, RoHS

The PE39423-18 is a SMA male to SMA male cable assembly designed for PE-SR402FL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF and electronic system integration where a formable cable helps route interconnects through controlled bench and system layouts. Brass connector bodies with gold-plated brass contacts and PTFE dielectric support reliable mating across -65°C to 125°C environments.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE39423-18, can also be known as a SMA plug to SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE39423-18 is built with PE-SR402FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency SMA male to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SMA plug to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA male semi-flexible cable 18 inch length using PE-SR402FL coax, LF solder, RoHS.

Frequently Asked Questions

What is the PE39423-18 RF cable assembly?

The PE39423-18 is a SMA male to SMA male cable assembly built with PE-SR402FL formable coax for 50 Ohm RF interconnects. It supports DC to 18 GHz operation and uses straight SMA connectors with brass bodies, gold-plated brass contacts, and PTFE dielectric. Engineers use this assembly to link SMA female ports in bench setups, prototype hardware, and integrated electronic systems. Its formable construction helps maintain a fixed routing path where cable shape control matters inside fixtures or compact assemblies.

When would I use a formable SMA cable instead of a flexible cable assembly?

A formable SMA cable like the PE39423-18 is used when the cable must hold a defined shape after installation. It combines SMA male connectors, PE-SR402FL coax, 50 Ohm impedance, and DC to 18 GHz performance for stable routing. Engineers choose it for prototype racks, instrument panels, and enclosed RF assemblies where repeatable cable placement is important. This approach helps reduce routing changes during service or reconfiguration and keeps interconnect paths organized in crowded hardware.

What applications suit an SMA male to SMA male cable assembly like PE39423-18?

The PE39423-18 suits RF system integration, bench interconnects, and prototype development that require a direct SMA male to SMA male link. It provides 50 Ohm impedance, straight SMA connectors, and DC to 18 GHz coverage for broad compatibility in common RF setups. Engineers apply it between test instruments, subsystems, and panel components where controlled cable routing improves access and layout. Its formable PE-SR402FL construction is especially useful when the assembly must stay in a planned path after installation.

Is the PE39423-18 suitable for laboratory and prototype RF setups?

The PE39423-18 is well suited for laboratory and prototype RF setups that use SMA interfaces and require stable cable routing. It features a 50 Ohm design, DC to 18 GHz operation, PTFE dielectric, and straight solder-attached SMA male connectors. These specifications support connections between instruments, development modules, and test fixtures across a wide operating temperature range. Engineers often select formable assemblies in lab environments because the cable can be shaped once and kept in position during repeated measurements.