Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Male Right Angle Semi-Flexible Precision Cable 18 Inch Length Using PE-SR402FLJ Coax, LF Solder, RoHS

Product ID: PE39438-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$124.99
25-49$118.74
50-99$112.49
100-249$107.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm
Length18 inches

Description

SMA Male Right Angle to SMA Male Right Angle Semi-Flexible Precision Cable 18 Inch Length Using PE-SR402FLJ Coax, LF Solder, RoHS

The PE39438-18 is a SMA male right angle to SMA male right angle cable assembly designed for PE-SR402FLJ coax, offering 50 Ohm impedance and DC to 10 GHz operation. It supports RF routing in compact enclosures where right-angle connectors help manage cable paths and reduce clearance issues. Brass connector bodies, brass contacts, PTFE dielectrics, and an FEP jacket support stable interconnect performance in standard RF assemblies.

Pasternack RF coax precision cable assembly is built with right angle SMA cable connection on one end and right angle SMA cable connection on the other. Our precision right angle SMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to SMA cable is a male to male coax assembly, PE39438-18, can also be known as a precision right angle SMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA plug cable assembly PE39438-18 is built with PE-SR402FLJ which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 10 GHz maximum frequency SMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Precision SMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA male right angle semi-flexible precision cable 18 inch length using PE-SR402FLJ coax, LF solder, RoHS.

Frequently Asked Questions

What is the PE39438-18 RF cable assembly used for?

The PE39438-18 is a SMA male right angle to SMA male right angle cable assembly used for 50 Ohm RF interconnections. It uses PE-SR402FLJ formable coax and supports DC to 10 GHz operation with standard SMA interfaces on both ends. Engineers use this assembly in compact electronic systems where straight connector exits would create routing or clearance problems. Its dual right-angle design helps manage cable paths cleanly in enclosures, instruments, and prototype builds that require stable SMA connectivity.

When would I choose a right-angle SMA to right-angle SMA cable assembly?

A right-angle SMA to right-angle SMA cable assembly is useful when equipment spacing makes straight connector exits difficult or impractical. The PE39438-18 combines two right-angle SMA male connectors with formable PE-SR402FLJ coax for controlled routing in confined spaces. Engineers often choose this format for rack systems, shielded housings, and compact RF modules with limited connector clearance. It helps reduce cable crowding and supports cleaner installation paths while maintaining 50 Ohm in-series RF connectivity.

Is PE39438-18 suitable for compact RF system integration?

Yes, the PE39438-18 is designed for compact RF system integration where routing flexibility and connector clearance are important design concerns. It provides 50 Ohm impedance, SMA male interfaces, right-angle connector geometry, and DC to 10 GHz performance using PE-SR402FLJ coax. These attributes make it useful in packaged electronics, subsystem interconnects, and lab hardware with dense port arrangements. The formable cable construction also helps maintain a planned cable shape after installation in controlled routing paths.

What advantages does formable PE-SR402FLJ coax provide in this assembly?

Formable PE-SR402FLJ coax allows the PE39438-18 cable assembly to hold a defined routing shape after engineers position it during installation. This cable type supports 50 Ohm RF performance and works with the assembly's SMA right-angle connectors for organized interconnect layouts. It is helpful in fixtures, compact enclosures, and bench setups where repeatable cable placement improves access and mechanical fit. The formable construction can simplify cable management compared with assemblies that do not retain a configured path.